ENVIROSENSOR


Hardware
  • Temperature readings: Fahrenheit, Celsius
  • Temperature accuracy: 32°F to 158°F +/- 1.8°; 0°C to 70°C +/- 1°C
  • Humidity accuracy: 0-90 RH ± 2%
  • Voltage: 12V (from RMCARD205/RMCARD305)
  • Dimensions (LxWxH): 2.24×1.46×1.15 in.
  • Weight: 1.16 oz.
  • Input contact closure: 4
  • Connection port & cable: RJ45 Ethernet port, 10 ft. cable
  • Warranty: 3 year
MSRP  $145.00
NEW! Check Prices at your favorite retailers or resellers
How to Buy Need a solution? Use How to Buy!

Product Description

ENVIROSENSOR | Hardware
Provides for UPS monitoring and management

Product Overview


The CyberPower Environmental Sensor (ENVIROSENSOR) provides for UPS monitoring and management. Its four input contact closures allow users to monitor up to four other connected devices such as door alarms, security switches, and security systems. For real-time temperature and humidity readings of a datacenter, IT closet, or other critical environment, combine the ENVIROSENSOR with a CyberPower Remote Management Card (RMCARD205 or RMCARD305), sold separately. Administrators can define temperature parameters in Fahrenheit or Celsius, and rising temperatures will prompt the RMCARD to send a predefined notification. The ENVIROSENSOR comes with a three-year warranty.

  • Security Monitoring
    Input contact closures provide options for monitoring door alarms, security switches, and other security devices.
  • RMCARD/Environmental Sensor Compatibility
    Ensures coordination of information between the CyberPower Environmental Sensor (ENVIROSENSOR) and the RMCARD205/RMCARD305
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What’s In The Box

ENVIROSENSOR, Hook and Loop Tape, User’s Manual, Flat Head Screw (M3x20) with Plastic Nylon Anchor, CAT5 RJ45 Ethernet Cable (10 feet/3.05 m)


WARNING:

This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

ENVIROSENSOR | Hardware
Provides for UPS monitoring and management
Input
Voltage 12V – supplied via SNMP Connection
Physical
Dimensions (LxWxH) 2.24 x 1.46 x 1.15 inches 57 x 37 x 29.2 mm
Weight (grams) 1.16 oz / 33 g
Measurement Range & Accuracy
Temperature 32°F to 158°F with accuracy of +/- 1.8°F 0°C to 70°C with accuracy of +/- 1°c
Humidity 0-90 RH with accuracy ± 2%
Communication
Connection Port RJ45 Ethernet Port (10 Ft Ethernet Cable Included)
Input Contact Closure 4
Safety Approvals
Safety Approvals RoHS Compliant
ENVIROSENSOR | Hardware
Provides for UPS monitoring and management
Advanced UPS Management with PowerPanel® Business Edition

PowerPanel Business Edition software provides IT professionals with the tools they need to easily monitor and manage their backup power. This advanced software allows users remote access from any network PC with a web browser to instantly access vital UPS battery conditions, load levels, and runtime information. During a power event, it also provides graceful unattended shutdown of network computers and virtual machines connected to a battery backup. Power alerts can be set up to send notifications though email, text, or instant message.

PowerPanel software is compatible with Windows XP, Windows Vista, Windows 7,Windows 8, Windows Server 2008, Windows Server 2012, and all versions of Windows 2k+, plus Linux, OSX, and VMware.


ENVIROSENSOR | Hardware
Provides for UPS monitoring and management

Shutdown software supports 32-bit and 64-bit versions of Windows

Shutdown software supports VMWARE vSphere, ESXi 4.1 and later

Shutdown software supports VMWARE vSphere, ESXi 4.1 and later

Shutdown software supports most Mac OS systems 10.5+

Shutdown software supports 32-bit versions of most Linux builds.

Shutdown software supports 64-bit versions of most Linux builds.

ENVIROSENSOR | Hardware
Provides for UPS monitoring and management
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.
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
CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

ENVIROSENSOR | Hardware
Provides for UPS monitoring and management
 Model Description MSRP
 RMCARD205 Remote Network Management Card $269.00
 RMCARD305 Remote Network Management Card $269.00
 RELAYIO500 Network Management $224.00
 RELAYIO600 Network Management $269.00
 ENVIROSENSOR Sensor $145.00
 DOORSENSOR Door Alarm $43.00
 OL6KRT2UTF Transformer $1,549.00
 OL6KSTF Transformer $1,100.00
 OL8K10KRT3UTF Transformer $1,759.00
 OL10KSTF Transformer $1,339.00
 6AWGHW3FT Power Cable $170.00
 10AWGHW3FT Power Cable $72.00
 L630PHW6FT Power Cable $98.00
 4POSTRAIL 4 Post Rail Kit $69.95
 1UBRKT Stand Mounts $16.25
ENVIROSENSOR | Hardware
Provides for UPS monitoring and management