Smart App Online UPS Series

OL3000RMXL2U

DISCONTINUED
  • Capacity: 3000 VA / 2010 W
  • Power Factor (PF): 0.95
  • Topology: Double-Conversion Online
  • Waveform: Sine Wave
  • Output: 110Vac / 120Vac / 127Vac +/- 3%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlet types: 4 × NEMA 5-20R, 1 × NEMA L5-30R
  • Communication: USB, Serial, EPO
  • Management software: PowerPanel® Business Edition
  • Warranty: 3 year
Overview

Product Overview

A rack/tower UPS with double-conversion topology, the CyberPower Smart App Online OL3000RMXL2U provides sine wave output to mission-critical applications and equipment requiring seamless power protection. This model comes with an LCD front panel, audible alarms, and a resettable circuit breaker. The OL3000RMXL2U offers generator compatibility and delivers clean AC power with zero transfer time. This model can use up to four ABP72VRM2U Extended Battery Modules for expanded runtime and faster restoration of full backup power. The OL3000RMXL2U comes with an option for connectivity, a three-year warranty and a $400,000 Connected Equipment Guarantee.

NOTE: This model requires a 30A outlet.

Product Features
  • Double-Conversion Topology
    Provides consistent, clean, and nearly perfect power, regardless of the condition of incoming power. Systems with this technology operate on isolated DC power 100% of the time and have a zero transfer time because they never need to switch to battery. Double-Conversion UPS systems are designed for high-end system components, corporate servers, lab equipment, and other sensitive electronic devices.
  • Sine Wave
    The UPS generates energy that is identical to, or cleaner than, the utility company’s power grid. Benefits include low total harmonic distortion, minimal electrical noise, and optimal line clarity.
  • Microprocessor-Based Digital Control
    Digital routing is maintained through a network of integrated circuitry and discrete values used for internal system processing, which significantly increases efficiency and responsiveness.
  • RM/T Configuration
    The model can be set up as a Tower, or a Rackmount (2U) form.
  • Extended Battery Module (EBM)
    Extends runtime by adding EBMs. Models vary in the number of EBMs which can be added.
  • Dual PC Support
    The model has two communication ports that allow the user full control of dual PCs or servers.
  • LED Front Panel
    Immediate system information: load capacity, battery capacity, fault status, and bypass status.
  • PowerPanel® Business Edition Software
    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality.
  • Metal Housing
    Rigid metal construction allows for placement in areas with a demanding environment.
  • Audible Alarms
    Identify when the model is running on battery power, overloaded, or has a low battery.
  • Resettable Circuit Breaker
    Interrupts an electric current in a circuit when the current becomes too high.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Specifications
Expand All
General
UPS Topology Online Double Conversion
Battery
Battery Quantity 6
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Extended Runtimes Available Yes, with optional ABP72VRM2U Battery Pack
Replacement Battery Cartridge RB1290X6PS
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 6 min
Runtime at Half Load 12 min
Typical Recharge Time 3 Hours (0% to 90% charged)
User Replaceable Battery Yes
Input
Cord Length 6 ft (1.8 m)
Input Frequency Range 40 Hz – 70 Hz
Input Plug Type NEMA L5-30P
Phase Single Phase
Plug Style Straight
Output
Crest Factor 3:1
On Battery Frequency 50/60 Hz ± 0.5%
On Battery Voltage 110/120/127 VAC ± 3%
On Battery Waveform Sine Wave
Outlet Type 4 – NEMA 5-20R
1 – NEMA L5-30R
Outlets – Battery & Surge Protected 5
Outlets – Total 5
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 0 ms
USB Charge Port No
VA 3000 VA
Watts 2100 W
Surge Protection & Filtering
Surge Suppression (Joules) 1030 J
Management & Communications
AS400 Management Yes, with optional COMMCARD300
Audible Alarms Input Fault
Low Battery
Overload
Emergency Power Off (EPO) Port Yes
HID Compliant USB Port Yes
LED Indicators Power On
Battery Mode
Inverter
Bypass Mode
Critical Outlet 1
Critical Outlet 2
Wiring Fault
Battery Alarm
Overload
Load
Management Cable USB Cable
SNMP / HTTP Remote Monitoring Yes – with optional RMCARD301
Serial Port 1 Serial
Software (Free Download) PowerPanel® Business
Physical
Form Factor Rack / Tower
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.82 x 8.89 x 66.04 (cm)
Physical Dimensions – (WxHxD) (in) 17.25 x 3.5 x 26 (in)
Physical Dimensions – (WxHxD) (mm) 438 x 89 x 660 (mm)
Physical Weight (kg) 32.66
Physical Weight (lb) 72
Dimensions – Shipping
Shipping – Weight (kg) 32.79
Shipping – Weight (lb) 72.3
Environmental
Audible noise at 1.5M from surface of unit 47 dBA
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL
FCC DOC Class B
Warranty
CEG Amount $400000
Connected Equipment Guarantee Lifetime
Product Warranty 3 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutletsTopology MSRP
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.