Smart App Online UPS

OL750RTHD

$1,600.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 750 VA / 750 W
  • High Density: 2U Size
  • Power Factor (PF): 1
  • Topology: Double-Conversion
  • Waveform: Sine Wave
  • Output: 100, 110, 115, 120, 125 Vac User Configurable ±2%
  • Runtime (half/full): 14 minutes / 5 minutes
  • Plug type & cord: NEMA 5-15P
  • Outlet types: 8 × NEMA 5-15R, Switched in pairs
  • Communication ports: USB, Serial, SNMP, EPO
  • Management software: PowerPanel® Business Edition
  • Remote management: Yes, RMCARD205 Optional
  • Warranty: 3 year
Overview

Product Overview

The OL750RTHD features double-conversion topology for seamless power protection, individual outlet control, and an optional RMCARD205.

For monitoring, this UPS offers a new state-of-the-art, multi-function, color TFT LCD screen that is simple to set up and easy to use. The color-coded alerts provide clear status of the UPS and the screen orientation rotates automatically when placed into a tower configuration.

The OL750RTHD ensures maximum efficiency and capacity output with a Power Factor rating (PF) of 1. The energy-saving GreenPower UPS™ ECO Mode enables more than 96% efficiency while reducing power consumption and thermal dissipation.

The optional BP24VL2U01 Extended Battery Module (EBM) expands runtime and up to ten EBMs can be connected in a daisy-chain to the UPS for more backup power. Plus, it’s backed by our three-year warranty (including batteries) and a $400,000 Connected Equipment Guarantee.

Product Features
  • Bank Outlet Control
    Outlets switched in pairs and can be programmed, scheduled, or remote controlled to supply power to different devices.
  • Double-Conversion Topology
    Provides consistent, clean, and nearly perfect power, regardless of the condition of the incoming power. Never a need to switch to battery as DC power operates 100% of the time. Designed for high-end system components, corporate servers, lab equipment, and other sensitive electronic devices.
  • Sine Wave Output
    Keeps sensitive equipment with Active PFC working by preventing unnecessary shutdowns caused by gaps from simulated sine waves.
  • Full Matrix LCD Control Panel
    Auto-rotating, multi-function color LCD screen clearly shows status of UPS and power (green for normal, yellow for warning, and red for power failure and fault notices). LCD provides UPS status, controls, most recent event logs, and diagnostics.
  • Toolless Front Panel
    Tool-less front panel removal makes battery replacement easier.
  • Hot-Swappable Batteries
    Keeps equipment running by eliminating downtime during UPS power maintenance.
  • Extended Battery Module (EBM)
    Extends runtime by adding up to 10 EBMs.
  • Smart Battery Management (SBM)
    Improves and extends the functional life of a UPS battery and reduces excessive heat during work cycles by using a three-cycle charging process.
  • Fast Charge Technology
    Allows UPS batteries to return to full capacity more rapidly by utilizing a built-in charger. Restores charge from 0-90% within four hours regardless of the number of EBMs.
  • PowerPanel® Business Software
    Provides tools for easy remote monitoring and managing of the UPS and automates shutdown of multiple devices when needed.
  • RMCARD205
    Enables remote management of up to 50 clients via a standard web browser, command line interface (CLI), or network management system (NMS) connection.
  • Rackmount Rail
    Ensures easy installation and slides out safely with a safety catch.
  • Tamper-Proof Input Circuit Breaker
    Ensures power is turned off using a tool to eliminate the risk of accidental powering off when not desired during service or maintenance.
  • EMI/RFI Filters
    Prevents electromagnetic and radio frequency interference to ensure clean power for connected equipment.
  • Energy Star Certified & GreenPower UPS™ ECO Mode
    Improves UPS efficiency up to 96% reducing electrical and cooling costs.
  • Upgradeable UPS Firmware
    The UPS firmware that manages the unit’s features and functions is field upgradeable. UPS firmware upgrades require the optional RMCARD205 to be installed in the UPS and are done via the web management interface.
  • Multiple Language Options
    The LCD Control Panel can be configured in English, Spanish, French, and German for ease of use.
  • Critical & Non-Critical Load Banks
    Maximizes the output of the UPS by scheduling non-critical loads to shut off allowing additional runtime for critical load outlets.
  • Emergency Power Off (EPO)
    Allows the UPS to be shut off in the event of an emergency, when the EPO port is connected to an EPO switch.
  • Generator Compatible
    Ensures a stable sine wave output (free of harmonics and distortion) without switching to battery mode when running on generator input power.
  • Converter Mode
    Provides the flexibility to set the output frequency, regardless of the input frequency, to match connected equipment by selecting 50Hz or 60Hz output on the LCD control panel.
  • USB & Serial Connectivity
    Enables full integration with built-in power management and auto shutdown features on Windows, Linux, and VMware systems through a HID-compliant USB port and Serial port.
  • Audible Alarms
    Identifies when the UPS is running on battery power, overloaded, or has a low battery.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • Three-Year Warranty
    Gives you peace of mind knowing we will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    Affirms we will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, Installation and Operation Manual, Registration Warranty Card, PowerPanel® Management Software Download Card, Rackmount Left Rail, Rackmount Right Rail, Serial Interface Cable (RS-232), USB Communication Cable, (10) M5 x 8L Pan Head Screws, (4) M4 x 7L Pan Head Screws, (8) M4 x 8L Flat Head Screws, (4) M3 x 6L Flat Head Screws, (8) Cage Nuts, (18) Screw Hole Dust Covers, (12) Rubber Pads, (2) Rackmount Handles, (2) Rackmount Ears

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy SavingECO Mode Efficiency >96%
Energy Star CertifiedYes
UPS TopologyOnline Double Conversion
Battery
Battery Equalization TechnologyYes
Battery Quantity2
Battery Size12 V / 9 Ah
Battery TypeSealed Lead-Acid Battery
Extended Battery ModuleBP24VL2U01
Hot SwappableYes
Replacement Battery CartridgeRB1290X2J
Replacement Battery Cartridge Quantity1
Runtime at Full Load5 min
Runtime at Half Load14 min
Smart Battery Management (SBM) ModeYes
Typical Recharge Time4 Hours (0% to 90% charged)
User Replaceable BatteryYes
Input
Backfeed ProtectionNo
Circuit Breaker20 A
Cold StartYes
Cord Length10 ft (3.0 m)
Input Frequency Range40 Hz - 70 Hz
Input Plug TypeNEMA 5-15P
Input Power Factor0.99
Input Voltage Range60 VAC - 69 VAC for 0–60% Load
70 VAC - 79 VAC for 0–70% Load
80 VAC - 89 VAC for 0–80% Load
90 – 95 VAC for 0–90% load
Nominal Input Voltage100 - 125 VAC
Output
BypassInternal Bypass (Automatic and Manual)
Crest Factor3:1
ECO Mode Voltage Regulation±10%, ±15% (configurable)
Harmonic Distortion< 3% at Linear Load
< 5% at Non-Linear Load
Maintenance BypassYes
On AC WaveFormSine Wave
On Battery Frequency50/60 Hz ± 0.25Hz (auto-sensing or configurable)
On Battery Voltage100/110/115/120/125 VAC ± 2% (configurable)
On Battery WaveformSine Wave
Outlet Type8 - NEMA 5-15R
Outlets - Total8
Output Power Factor1
Short Circuit ProtectionUPS Output Cut Off Immediately or Input Fuse / Circuit Breaker Protection
Typical Transfer Time0 ms
USB Charge PortNo
VA750 VA
Watts750 W
Surge Protection & Filtering
EMI/RFI FiltrationYes
Surge Suppression (Joules)710 J
Management & Communications
Audible AlarmsBattery Mode
Low Battery
Overload
UPS Fault
Dry ContactsYes
Emergency Power Off (EPO) PortYes
HID Compliant USB PortYes
LCDMultifunction LCD
LED IndicatorsPower On (White)
Management CableUSB Cable
Removable LCD Control Panel OptionNo
Rotatable LCD Control Panel OptionYes
SNMP / HTTP Remote MonitoringYes - with optional RMCARD205
Serial Port1 Serial
Software (Free Download)PowerPanel® Business
Physical
Chassis ColorBlack
Form FactorRack / Tower
Front Panel ColorBlack
Material of ConstructionMetal
Mounting HardwareYes
Rack Height2U
Dimensions
Physical Dimensions - (WxHxD) (cm)43.31 x 8.64 x 29.01 (cm)
Physical Dimensions - (WxHxD) (in)17.05 x 3.4 x 11.42 (in)
Physical Dimensions - (WxHxD) (mm)433 x 86 x 290 (mm)
Physical Weight (kg)12.3
Physical Weight (lb)27.12
Dimensions - Shipping
Shipping - Weight (kg)16.1
Shipping - Weight (lb)35.49
Shipping Dimensions - (WxHxD) (cm)56.01 x 24.0 x 38.99 (cm)
Shipping Dimensions - (WxHxD) (in)22.05 x 9.45 x 15.35 (in)
Shipping Dimensions - (WxHxD) (mm)560.07 x 240.03 x 389.89 (mm)
Environmental
Audible noise at 1m from surface of unit18.1 dBA to 42.8 dBA (0 to 100% load)
ECO Mode Thermal Dissipation93 BTU/hr
Online Thermal Dissipation229 BTU/hr
Operating Elevation0 - 9843 ft (0 - 3000 m)
Operating Relative Humidity0 - 90 % (non-condensing)
Operating Temperature32 - 104 °F (0 - 40 °C)
Storage Elevation0 - 49213 ft (0 - 14999 m)
Storage Relative Humidity0 - 95% (non-condensing)
Storage Temperature5 - 113 °F (-15 - 45 °C)
Certifications
EnvironmentalRoHS Compliant
SafetyUL1778
CSA C22.2 No.107.3
FCC Part 15 Class B
Warranty
CEG Amount$400000
Connected Equipment GuaranteeLifetime
Extended Warranty OptionWEXT5YR-U4A
Product Warranty3 Year Limited Warranty
Downloads
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 OL1K5RTHD 1500 VA1350 WRack / TowerSine Wave8 - NEMA 5-15R $2,400.00
 OL1KRTHD 1000 VA1000 WRack / TowerSine Wave8 - NEMA 5-15R $1,800.00
 OL2K2RTHD 2200 VA1800 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-20R $3,100.00
 OL3KRTHD 3000 VA2700 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-30R $5,350.00
 OL750RTHD 750 VA750 WRack / TowerSine Wave8 - NEMA 5-15R $1,600.00
 OL10KRTHD 10000 VA10000 WRack / TowerSine Wave4 - NEMA L6-20R,2 - NEMA L6-30R,1 - Hardwire Terminal Block $11,000.00
 OL5KRTHDL 5000 VA5000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $8,580.00
 OL6KRTHDL 6000 VA6000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $9,350.00
 OL8KRTHD 8000 VA8000 WRack / TowerSine Wave4 - NEMA L6-20R,2 - NEMA L6-30R,1 - Hardwire Terminal Block $9,460.00
 OL1500RTXL2UN 1500 VA1350 WRack / TowerSine Wave8 - NEMA 5-15R $1,825.00
 OL1500RTXL2U 1500 VA1350 WRack / TowerSine Wave8 - NEMA 5-15R $1,550.00
 OL2200RTXL2U 2200 VA1800 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-20R $2,155.00
 OL3000RTXL2UN 3000 VA2700 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-30R $3,167.00
 OL2200RTXL2UN 2200 VA1800 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-20R $2,441.00
 OL3000RTXL2U 3000 VA2700 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-30R $2,881.00
 OL5KRTHD 5000 VA5000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $6,104.00
 OL6KRTHD 6000 VA6000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $7,402.00
 OL1000RTXL2U 1000 VA900 WRack / TowerSine Wave8 - NEMA 5-15R $1,143.00
 OL1000RTXL2UN 1000 VA900 WRack / TowerSine Wave8 - NEMA 5-15R $1,473.00
 OL3000RTXL2UHVN 3000 VA2700 WRack / TowerSine Wave2 - NEMA L6-20R,1 - NEMA L6-30R $3,365.00
 OL6KRT 6000 VA5400 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $5,543.00
 OL8KRT 8000 VA8000 WRack / TowerSine Wave3 - NEMA L6-30R,1 - Hardwire Terminal Block $7,435.00
 OL10KRT 10000 VA10000 WRack / TowerSine Wave3 - NEMA L6-30R,1 - Hardwire Terminal Block $8,986.00
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.