We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937
to connect with support while we resolve this issue.
CyberPower’s online double conversion, 3-Phase UPS Systems bring flexibility and efficiency to 3-Phase power protection. The scalable modular designs can be configured as a tower, side-by-side, or integrated within a rack. This series of products include Smart App Online UPS Systems, Battery Cabinets, Battery Modules, Power Modules, and Hardware.
Ideal for high-end data center systems, which encompass servers, network equipment, and other sensitive electronic devices, CyberPower's Smart App Online 3-Phase Modular UPS Systems provide reliable, high quality uninterruptible AC power achieved through double conversion. Features include Double Conversion Topology, Sine Wave Output, Full Matrix LCD Touch Screen, Hot-Swappable Batteries, Smart Battery Management, and PowerPanel® Business Software.
CyberPower 3-Phase Modular UPS Battery Cabinets are designed to accommodate several battery modules and can be configured into tower, side-by-side formations, or easily mounted in a rack.
CyberPower 3-Phase Modular UPS Battery Modules contain ten 12VDC batteries. Two of these 120VDC modules fill one shelf of a battery cabinet equaling one full 240VDC battery string.
CyberPower 3-Phase Modular UPS Power Modules feature a high-density, scalable design providing 10kVA/10kW power in 2U height, saving space, and allowing for capacity expansion when needed. Able to absorb brief overcurrents, these power modules feature indicator lights for easy status recognition.
To provide the best experiences, we use technologies like cookies to store and/or access device information. Consenting to these technologies will allow us to process data such as browsing behavior or unique IDs on this site. Not consenting or withdrawing consent, may adversely affect certain features and functions.
Functional
Always active
The technical storage or access is strictly necessary for the legitimate purpose of enabling the use of a specific service explicitly requested by the subscriber or user, or for the sole purpose of carrying out the transmission of a communication over an electronic communications network.
Preferences
The technical storage or access is necessary for the legitimate purpose of storing preferences that are not requested by the subscriber or user.
Statistics
The technical storage or access that is used exclusively for statistical purposes.The technical storage or access that is used exclusively for anonymous statistical purposes. Without a subpoena, voluntary compliance on the part of your Internet Service Provider, or additional records from a third party, information stored or retrieved for this purpose alone cannot usually be used to identify you.
Marketing
The technical storage or access is required to create user profiles to send advertising, or to track the user on a website or across several websites for similar marketing purposes.