PDU15MV26F
DISCONTINUED
Voltage: 100 - 125 VAC
Cord Length: 10 ft (3.0 m)
Racksize: 0U
Current: 15A
Input Plug: NEMA 5-15P
Outlets: 26 - NEMA 5-15R
PDU20BT4F12R
DISCONTINUED
Voltage: 100 - 125 VAC
Cord Length: 15 ft (4.6 m)
Racksize: 1U
Current: 20A
Input Plug: NEMA L5-20P
Outlets: 16 - NEMA 5-20R
PP2200SW
DISCONTINUED
Runtime Half Load: 12 min
Runtime Full Load: 4 min
Output VA: 2200 VA
Output W: 1500 W
Form Factor: Tower
Waveform: Sine Wave
Outlets: 6 - NEMA 5-15R,2 - NEMA 5-20R
CP425G
DISCONTINUED
Runtime Half Load: 7 min
Runtime Full Load: 2 min
Output VA: 425 VA
Output Watts: 255 W
Form Factor: Compact
Waveform: Simulated Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime
PDU20B8R
DISCONTINUED
Voltage: 100 - 125 VAC
Cord Length: 15 ft (4.6 m)
Racksize: 1U
Current: 20A
Input Plug: NEMA 5-20P
Outlets: 8 - NEMA 5-20R
PDU20B12R
DISCONTINUED
Voltage: 100 - 125 VAC
Cord Length: 15 ft (4.6 m)
Racksize: 1U
Current: 20A
Input Plug: NEMA 5-20P
Outlets: 12 - NEMA 5-20R
10AWGHW3FT
DISCONTINUED
Description: Hardwire Power Cord, 208VAC 3ft 3-wire to 3-wire (ROJ), 10 AWG, includes 4x cable glands, recommended for OL6KVA UPS or step-down transformer having hardwire input/output terminal block
RMCARD302
DISCONTINUED
Description: TCP/IP, UDP, SNMP/HTTP, NTP, DNS, SMTP, HTTP, NMS, Auto shutdown, 10/100 Mbps, 3 year warranty
PDU20B4F8R
DISCONTINUED
Voltage: 100 - 125 VAC
Cord Length: 15 ft (4.6 m)
Racksize: 1U
Current: 20A
Input Plug: NEMA 5-20P
Outlets: 12 - NEMA 5-20R
Showing 397–408 of 754 results











