RKBS20S4F12R
DISCONTINUED
Joules: 1800 J
Amps: 20 A
Cord Length: 15 ft (4.6 m)
Racksize: 1U
Outlets: 16 - NEMA 5-20R
We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
Showing 421–432 of 754 results
© 2026 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.