OL10000RT3UTF
DISCONTINUED
Runtime Half Load: 11 min
Runtime Full Load: 4.3 min
Output VA: 10000 VA
Output W: 9000 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 6 - NEMA 5-20R,3 - NEMA L6-30R,1 - Hardwire Terminal Block
View Runtime











