HN350COM
DISCONTINUED
Runtime Half Load: 8 min
Runtime Full Load: 2 min
Output VA: 350 VA
Output Watts: 255 W
Form Factor: Compact
Waveform: Simulated Sine Wave
Outlets: 6 - NEMA 5-15R
View Runtime
MP1008SE6
DISCONTINUED
Outlets: 6 - NEMA 5-15R
USB Ports: None
Surge Protection: 245 J
Cord Length: 6 ft (1.8 m)
MP92SS
DISCONTINUED
Outlets: 6 - NEMA 5-15R
USB Ports: None
Surge Protection: 500 J
Cord LengthProtection: 3 ft (0.9 m)
OL10000RT3U
DISCONTINUED
Runtime Half Load: 11 min
Runtime Full Load: 4 min
Output VA: 10000 VA
Output W: 9000 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 1 - Hardwire Terminal Block,3 - NEMA L6-30R
View Runtime
OL10000RT3UPDU
DISCONTINUED
Runtime Half Load: 11 min
Runtime Full Load: 4 min
Output VA: 10000 VA
Output W: 9000 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 2 - NEMA L6-20R,4 - NEMA L6-30R,1 - Hardwire Terminal Block
View Runtime
Showing 601–612 of 754 results










