Showing all 8 results
UPS Product Selector
›We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
CyberPower Monitored Power Distribution Units (PDUs) provide network-grade power distribution and remote/local monitoring. Power status can be monitored over the network, using the CyberPower Management Console and the RJ45 Ethernet port, or locally by using the digital LCD meter. Features of the Monitored PDU Series include upgradeable firmware, SNMP network interface, durable metal housing, and horizontal/vertical mounting. Monitored PDUs have a switch-free design, network-grade plugs and outlets, a power cord, and a cord retention tray. Every Monitored PDU comes with a Three-Year Limited Warranty.
Showing all 8 results
CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.
© 2024 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.