Showing all 11 results
UPS Product Selector
›We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
The CyberPower Switched Metered-by-Outlet PDUs combine network-grade power distribution with outlet-level monitoring and remote outlet control for advanced energy management. Monitor the power consumption of individual outlets in real-time over the network, or locally using the PDU’s interactive digital display. Outlets can be switched on and off remotely for unscheduled reboots, load shedding, controlled power-cycling and more. Mitigate risk with power event notifications via email and SMS text. Other features of the Switched MBO PDUs include, SNMP network interface, durable metal housing, and a versatile horizontal/vertical rack mount design. Downloadable firmware updates can be applied via USB that provide improvements to programs that run the PDU. Each Switched MBO PDU also includes a Three-Year Limited Warranty.
Showing all 11 results
CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.
© 2024 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.