We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
Indoor CyberShield™ FTTx Systems from CyberPower supply continuous 12 VDC or 48 VDC (depending on model) to local power Network Interface Devices (NID), cable telephone modems, wireless base stations, fiber to the home Optical Network Terminals (ONT), and integrated access devices. They give cable telephone, wireless local loop (WLL), and fiber to the premise (FTTP) providers a dependable and cost-effective local power supply for customer premise equipment (CPE) during power outages.
CyberPower Systems values your privacy and your information will
never be rented or sold. Information provided will be used for CyberPower's internal use
only. View our Privacy Policy.