We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
Extended Battery Modules (EBMs) from CyberPower, for select Smart App UPS models, ensure extended battery runtimes during power outages. Each rack/tower convertible EBM takes up 2U or 3U of rack space, depending upon the model, and can be installed in a tower form factor to match the UPS. The DC plug-and-play power connectors allow for daisy-chaining additional EBMs to an UPS system. The EBMs compatible with Smart App Online UPSes also have a built-in battery charger, providing Fast Charge Technology to quickly restore the backup power supply to full capacity Every CyberPower EBM has a three-year warranty.
CyberPower Systems values your privacy and your information will
never be rented or sold. Information provided will be used for CyberPower's internal use
only. View our Privacy Policy.