We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
Optimize the operation of Smart App UPS systems with our CyberPower Hardware products. Our Remote Management Cards (RMCARDs) provide remote management and configuration of a compatible UPS via a standard Web browser or network management system. Our environmental sensor, (ENVIROSENSOR) monitors the status of four connected devices, such as door alarms and security switches. When used with select RMCARDs, the sensor also provides real-time temperature and humidity readings of a datacenter, IT closet, or other critical environment.
Description: Provides 5-output and 1-input relay contact closures via DB9 port to report UPS status inforation and enable remote shutdown of the UPS. See compatibility chart for UPS model compatibility details.
CyberPower Systems values your privacy and your information will
never be rented or sold. Information provided will be used for CyberPower's internal use
only. View our Privacy Policy.