THE NEXT GENERATION

Smart App Sinewave UPS Series

These new units provide professional-grade power protection for your corporate, small business, or network installations. This UPS series is the one you’ve been asking for. The series includes Battery Equalization Technology that increases battery life and Fast Charge Technology which recharges batteries from 0% to 90% in three hours.

Smart app sinewave product family

PRODUCT OVERVIEW

Backup on the forefront

User-centered Design

Tooless front panel view

Customer-inspired

Toolless front panel enables easy battery replacement. The faceplate features side latches for simple removal, and captive screws can be loosened by hand to open the battery cover.

Multifunctional LCD customizes local monitoring with 47 status and control settings.

Adjustable screen tilts 15 degrees and rotates 90 degrees for easy viewing in any orientation.

Front panel close up view

Professional-grade

Sine wave output safeguards sensitive server and storage equipment.

Remote management capabilities help monitor and control the UPS remotely. Supports remote monitoring via standard web browser, command line interface (CLI), or network management system (NMS).

Power Factor of 1 gives this unit the highest capacity UPS series in its class and makes the unit energy efficient.

Product battery equalization diagram

Innovative Tech

Battery Equalization Technology increases battery life by maintaining battery voltages at the same level.

Fast Charge Technology recharges batteries from 0% to 90% in three hours.

PowerPanel® Business Edition software provides a user-friendly interface for monitoring and managing UPS and backup power.

PRODUCT FEATURES

Innovation driven by inspiration

These customer-inspired features were added for corporate servers and network environments to keep your business running smoothly.

Tooless front panel opened up
Toolless Front Panel

Enables easy battery replacement. The faceplate features side latches for simple removal, and captive screws can be loosened by hand to open the battery cover.

Multi function LCD close up
Multifunction LCD

Customizes local monitoring with 47 status and control settings. Adjustable Screen tilts 15 degrees and rotates 90 degrees for easy viewing in any orientation.

Close up of rear critical black outlets
Critical & Non-Critical Outlets

When this feature is enabled, non-critical outlets shut down early to provide additional runtime for equipment that takes longer to power down safely.

close up of rear surge protected grey outlets
Battery & Surge Protected Outlets

These outlets safeguard your connected equipment during an AC power surge or spike, and provide enough battery backup power for you to save files and properly shut down during an outage.

close up of rear expansion view
Remote Management Capabilities

Help monitor and control the UPS remotely. Supports remote monitoring via standard web browser, command line interface (CLI), or network management system (NMS). Management card (sold separately).

PRODUCTS

Professional-grade battery backup

Extended battery modules

Support call center agent

Questions?
Talk to a specialist

1.877.297.6937