OL6KRTHD
MSRP
$6,729.00
Runtime Half Load: 4.9 min
Runtime Full Load: 1.4 min
Output VA: 6000 VA
Output W: 6000 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 2 - NEMA L6-20R,2 - NEMA L6-30R
View Runtime