OL6KRTHW
MSRP
$4,719.00
Runtime Half Load: 13 min
Runtime Full Load: 4.4 min
Output VA: 6000 VA
Output W: 6000 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 1 - Hardwire Terminal Block
View Runtime