OR2200LCDRT2U
MSRP
$764.95
Runtime Half Load: 13 min
Runtime Full Load: 5 min
Output VA: 2000 VA
Output Watts: 1320 W
Form Factor: Rack / Tower
Waveform: Simulated Sine Wave
Outlets: 8 - NEMA 5-20R
View Runtime


