OL2200RTXL2U
MSRP
$2,500.00
Runtime Half Load: 21 min
Runtime Full Load: 8 min
Output VA: 2200 VA
Output W: 1800 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 6 - NEMA 5-20R,1 - NEMA L5-20R
View Runtime



