POWERING SECURITY
—OVERVIEW
Safe & Secured
Keep your peace of mind and rely on CyberPower’s PFC Sinewave UPS systems to keep security systems and A/V equipment up and running during power outages. These units provide battery backup, surge protection, and EMI/RFI noise filtering for sensitive electronics requiring an active PFC power source.
They feature a user-friendly, multifunction color LCD Control Panel to quickly confirm the UPS status and alerts at-a-glance. PowerPanel software provides advanced control of the UPS, including scheduled shutdown/reboot and email notifications. They are backed by a three-year warranty and a connected equipment guarantee.
Dataintelo Consulting
—PRODUCTS
Ensure Uptime All the Time
With PFC Sinewave UPS Systems
-
CP1500PFCLCD
1500 VA
1000 W
12 Outlets
-
CP500PFCRM1U
›500 VA
300 W
6 Outlets
-
CP700PFCRM1U
›700 VA
400 W
6 Outlets
-
CP1000PFCRM1U
›1000 VA
600 W
6 Outlets
-
CP1500PFCRM1U
›1500 VA
900 W
6 Outlets
-
CP1500PFCRM2U
›1500 VA
1000 W
8 Outlets
—SECURITY SOLUTIONS FLYER
Download our shareable flyer to send to your colleagues or customers
Download FlyerTools to help you choose.
Power protection for every application.
Add Power to Your Proposal
Currently working on an opportunity? Have CyberPower custom configure and build the right-sized solution for your deal.
Contact Sales