CP1500PFCLCD MSRP $249.95 Runtime Half Load: 10 min Runtime Full Load: 2.5 min Output VA: 1500 VA Output Watts: 1000 W Form Factor: Mini-Tower Waveform: Sine Wave Outlets: 12 - NEMA 5-15R View Runtime View Details Check Prices
CP1000PFCLCD MSRP $179.95 Runtime Half Load: 6 min Runtime Full Load: 2 min Output VA: 1000 VA Output Watts: 600 W Form Factor: Mini-Tower Waveform: Sine Wave Outlets: 10 - NEMA 5-15R View Runtime View Details Check Prices
CP1500PFCLCDTAA MSRP $319.95 Runtime Half Load: 10 min Runtime Full Load: 2.5 min Output VA: 1500 VA Output Watts: 1000 W Form Factor: Mini-Tower Waveform: Sine Wave Outlets: 12 - NEMA 5-15R View Runtime View Details Check Prices
TR12U3A MSRP $12.95 Plug Type: NEMA 5-15P USB Ports: 2 USB Output: 3.1 Amps (Shared) DC Ports None View Details Check Prices
HT705UC MSRP $79.95 Amps: 15 A Joules: 3480 J Cord Length: 5 ft (1.5 m) Outlets: 7 - NEMA 5-15R USB: 3.1 Amps (Shared) Data Protection: RG6 Coaxial View Details Check Prices
P600WU MSRP $24.95 Amps: 15 A Joules: 1200 J Cord Length: Walltap Outlets: 6 - NEMA 5-15R USB: 3.1 Amps (Shared) Data Protection: None View Details Check Prices
TR22U3A MSRP $9.95 Plug Type: 12VDC Auto Power Port USB Ports: 2 USB Output: 3.1 Amps (Shared) DC Ports None View Details Check Prices