Switched

PDU42011

$630.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 15A (Derated to 12A)
  • Volts: 100 – 120 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA 5-15P
  • Outlets: 4 x NEMA 5-15R
  • Size: Compact
  • Warranty: 3 year
Overview

Product Overview

The CyberPower PDU42011, a 4-outlet, compact switched power distribution unit (PDU), provides 120V 15A output. It distributes power to 4 x NEMA 5-15R receptacles from a single NEMA 5-15 plug with unfiltered electrical pass-through. The switched outlet receptacles can be managed individually or collectively over the network, using the CyberPower Management Console, a web browser, and the RJ45 Ethernet port for network connection, or locally by using the LCD controls.

Outlets can be turned on, turned off, or recycled on demand or at programmed times to address a number of needs including remote rebooting of locked equipment, load shedding, power sequencing, and locking out unauthorized loads. The PDU42011 comes with a three-year limited warranty that covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.

Product Features
  • Power Distribution Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Switch-Free Design Safeguards against accidental power shutdown.
  • Switchable Outlets Provides local and remote control for individual and multiple outlets. Local control: turn on/turn off outlets and disable unused outlets. Remote control: restart outlets and devices, turn on/turn off, schedule power on/off sequencing, and disable unused outlets.
  • CyberPower Management Console Built into Switched PDUs, a CyberPower Management Console is a hardware interface. Users can remotely switch individual PDU outlets or circuits on and off, either immediately or on a schedule, in order to power cycle connected equipment. It monitors the incoming power and power draw from the PDU, sends notifications based on the power status, and logs events.
  • Remote and Local Monitoring The user is able to track PDU vitals both offsite and onsite. It also provides control to turn on/off individual outlets or circuits.
  • Automatic Event Notifications Provide immediate updates about power events via email, SMS text, or SNMP traps.
  • Upgradeable Firmware Downloadable improvements (firmware updates) to programs that run the PDU.
  • Digital Display Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information.
  • Network-Grade Plugs and Outlets Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Long Input Power Cord Reaches distant power sources, allowing the PDU to be placed where it's needed.
  • Configurable Mounting Brackets Allow for installation of the PDU in the following configurations: 0U Racmount (vertical), under counter, and over counter.
  • Durable Metal Housing Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Three-Year Limited Warranty Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

PDU, 2 Mounting Brackets, 12 (Flat Head M4 x 8) Bracket Mounting Screws, 6 (M5 x 12) Rack Mounting Screws/Washers, 4 Rubber Feet, RJ45/DB9 Serial Port Connection Cable, User’s Manual, Software Download Card

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length10 ft (3.0 m)
Current15 A
Derated Input Current12 A
Input Frequency Range50 Hz - 60 Hz
Input Plug TypeNEMA 5-15P
Maximum Input Current15A (Derated to 12A)
Nominal Input Voltage100 - 120 VAC
PhaseSingle Phase
Plug StyleStraight
Output
Controllable Outlets4
Meter ReadoutkW
Voltage
Amperage
IP Address
Nominal Output Voltage100 - 120 VAC
Outlet Type4 - NEMA 5-15R
Outlets - Front4
Surge Protection & Filtering
Surge Suppression (Joules)520 J
Management & Communications
HID Compliant USB PortYes
Hardware Connection PortRJ45
DB9/RS232
LED IndicatorsTx/Rx
LINK
Outlets
SNMP / HTTP Remote MonitoringHTTP(S), SNMP v1/v3, Telnet, SSH, SMTP, IPv4, IPv6, NTP, SSL, TCP/IP, UDP
Physical
Adjustable Mounting Brackets1 set
ColorBlack
Form Factors Supported0U Vertical Rackmount
Desktop
Undercounter Installation Supported
Horizontal Mount in Variety of Other Applications
Horizontal or Vertical Mount in a Variety of Other Surface Types
MaterialSteel
Dimensions
Physical Dimensions - (WxHxD) (cm)22.0 x 4.45 x 13.21 (cm)
Physical Dimensions - (WxHxD) (in)8.66 x 1.75 x 5.20 (in)
Physical Dimensions - (WxHxD) (mm)220 x 44 x 132 (mm)
Physical Weight (kg)5.58
Physical Weight (lb)12.3
Dimensions - Shipping
Shipping - Weight (kg)7.62
Shipping - Weight (lb)16.8
Shipping Dimensions - (WxHxD) (cm)27.23 x 13.0 x 21.49 (cm)
Shipping Dimensions - (WxHxD) (in)10.72 x 5.12 x 8.46 (in)
Shipping Dimensions - (WxHxD) (mm)272.29 x 130.05 x 214.88 (mm)
Environmental
Operating Elevation0 - 11480 ft (0 - 3499 m)
Operating Relative Humidity0 - 95 % (non-condensing)
Operating Temperature32 - 122 °F (0 - 50 °C)
Storage Elevation0 - 50000 ft (0 - 15239 m)
Storage Temperature5 - 131 °F (-15 - 55 °C)
Certifications
EnvironmentalRoHS Compliant
SafetyUL62368
FCC Class A
Warranty
Extended Warranty OptionWEXT5YR-PDU1A
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
 Model VoltageCord LengthRacksizeCurrentInput PlugOutlets MSRP
 PDU41001G 100 - 120 VAC12 ft (3.7 m)1U15ANEMA 5-15P8 - NEMA 5-15R $1,000.00
 PDU41021 100 - 120 VAC12 ft (3.7 m)1U15ANEMA 5-15P16 - NEMA 5-15R $1,000.00
 PDU41023 100 - 120 VAC12 ft (3.7 m)1U30ANEMA L5-30P16 - NEMA 5-20R $1,900.00
 PDU42011 100 - 120 VAC10 ft (3.0 m)15A (Derated to 12A)NEMA 5-15P4 - NEMA 5-15R $630.00
 PDU42014 100 - 240 VAC10 ft (3.0 m)IEC-320 C204 - IEC-320 C13 $670.00
 PDU41116 100 - 120 VAC10 ft (3.0 m)0U15A (Derated to 12A)NEMA 5-15P16 - NEMA 5-15R $1,500.00
 PDU41001 100 - 120 VAC12 ft (3.7 m)1U15ANEMA 5-15P8 - NEMA 5-15R $1,000.00
 PDU41002 100 - 120 VAC12 ft (3.7 m)1U20ANEMA L5-20P (5-20P Adapter)8 - NEMA 5-20R $1,000.00
 PDU41003 100 - 120 VAC12 ft (3.7 m)2U30ANEMA L5-30P16 - NEMA 5-20R $1,500.00
 PDU41101 100 - 120 VAC10 ft (3.0 m)0U20ANEMA L5-20P (5-20P Adapter)24 - NEMA 5-20R $1,300.00
 PDU41008 200 - 240 VAC12 ft (3.7 m)2U30ANEMA L6-30P12 - IEC-320 C13,4 - IEC-320 C19 $1,500.00
 PDU41004 100 - 240 VAC10 ft (3.0 m)1U15AIEC-320 C148 - IEC-320 C13 $1,000.00
 PDU41105 200 - 240 VAC10 ft (3.0 m)0U30ANEMA L6-30P21 - IEC-320 C13,3 - IEC-320 C19 $1,500.00
 PDU41104 200 - 240 VAC10 ft (3.0 m)0U20ANEMA L6-20P21 - IEC-320 C13,3 - IEC-320 C19 $1,500.00
 PDU41005 100 - 240 VAC10 ft (3.0 m)1U20AIEC-320 C208 - IEC-320 C13 $1,200.00
 PDU41102 100 - 120 VAC10 ft (3.0 m)0U30ANEMA L5-30P24 - NEMA 5-20R $1,500.00