Product Overview
The CyberPower PDU42014, a 4-outlet, compact switched power distribution unit (PDU), provides 100-240V 20A output. It distributes power to 4 x C13 locking outlets from a single C20 input plug with unfiltered electrical pass-through. The switched outlet receptacles can be managed individually or collectively over the network, using the CyberPower Management Console, a web browser, and the RJ45 Ethernet port for network connection, or locally by using the LCD controls.
Outlets can be turned on, turned off, or recycled on demand or at programmed times to address a number of needs including remote rebooting of locked equipment, load shedding, power sequencing, and locking out unauthorized loads. Locking outlets locks the IEC plug into the outlet and ensures that accdeintal disconnects do not occur. The PDU42014 comes with a three-year limited warranty that covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.
Product Features
- Power Distribution Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
- Switch-Free Design Safeguards against accidental power shutdown.
- Switchable Locking Outlets Provides local and remote control for individual and multiple outlets. Local control: turn on/turn off outlets and disable unused outlets. Remote control: restart outlets and devices, turn on/turn off, schedule power on/off sequencing, and disable unused outlets.Locking: ensures that accdeintal disconnects do not occur.
- CyberPower Management Console Built into Switched PDUs, a CyberPower Management Console is a hardware interface. Users can remotely switch individual PDU outlets or circuits on and off, either immediately or on a schedule, in order to power cycle connected equipment. It monitors the incoming power and power draw from the PDU, sends notifications based on the power status, and logs events.
- Remote and Local Monitoring The user is able to track PDU vitals both offsite and onsite. It also provides control to turn on/off individual outlets or circuits.
- Automatic Event Notifications Provide immediate updates about power events via email, SMS text, or SNMP traps.
- Upgradeable Firmware Downloadable improvements (firmware updates) to programs that run the PDU.
- Digital Display Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information.
- Network-Grade Plugs and Outlets Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
- Long Input Power Cord Reaches distant power sources, allowing the PDU to be placed where it's needed.
- Configurable Mounting Brackets Allow for installation of the PDU in the following configurations: 0U Racmount (vertical), under counter, and over counter.
- Durable Metal Housing Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
- Three-Year Limited Warranty Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box
PDU, 2 Mounting Brackets, 12 (Flat Head M4 x 8) Bracket Mounting Screws, 6 (M5 x 12) Rack Mounting Screws/Washers, 4 Rubber Feet, RJ45/DB9 Serial Port Connection Cable, User’s Manual, Software Download Card
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.








