Product Overview
The CyberPower 2POSTKIT provides a universal mounting solution for 1U, 2U, 3U, 4U + equipment weighing up to 202 pounds. The 2POSTKIT includes the necessary fasteners for attachment.
A Five-Year Limited Warranty covers defects in materials and workmanship in the product under normal use and conditions.
Product Features
- 1U, 2U, 3U, 4U +
The universal 2POSTKIT can be used with 1U, 2U, 3U and 4U + equipment up to 202 pounds. - Mounting Hardware
Eight (8) M5 x 12 screws and twelve (12) M5 cage nuts are included to secure the rails to each post. - Limited 5-Year Warranty
Stringent manufacturing processes and innovative product design allows CyberPower to offer one of the strongest warranties in our industry.
What's In The Box
Rackmount left shelf, Rackmount right shelf, (12) M5 cage nut, (8) M5 X 12L screw
WARNING