Hardware

CP2RAIL02

$203.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Equipment support: 2U and 3U
  • Adjustable range: From 20.1″ to 35.8″
  • Weight capacity: Supports up to 500 lbs.
  • Attachment hardware included: Yes
Overview

Product Overview

The CyberPower CP2RAIL02 4-post rackmount rail kit provides a mounting solution for select 2U and 3U UPS systems weighing up to 500 pounds. The two adjustable rails (right and left) can be expanded from 20.1" to 35.8" for various sizing requirements and installed by a single person.

A Five-Year Limited Warranty covers defects in materials and workmanship in the product under normal use and conditions.

UPS Compatibility
PR750RT2U
PR750RTXL2U
PR1000RT2U
PR1000RTXL2U
PR1500RT2U
PR2000RT2U

Product Features
  • 4-Post Mounting
    Secures equipment at both the front and back of the rack.
  • Single-Person Installation
    Supports single-person installation by inserting half-thread screws into square holes on rear side for temporary support of rails.
  • Adjustable Rails
    Extends from 20.1” to 35.8” for proper fit with various sizing requirements.
  • Slide-Out Rail Stop
    Allows equipment to slide out a safe distance from the rack before locking in place.
  • Limited 5-Year Warranty
    Stringent manufacturing processes and innovative product design allows CyberPower to offer one of the strongest warranties in our industry.
Compatible Products
What's In The Box

4-Post Rack Mount Rail Kit, Installation Hardware

WARNING

Specifications
Expand All
Output
USB Charge Port No
Physical
Adjustable Length (in.) 20.1 – 35.8 in
Capacity (lbs) 500 lbs
Color Silver
Material of Construction Metal
Mounting Hardware Yes
Rack Height Compatibility 2U and 3U
Dimensions
Physical Dimensions – (WxHxD) (cm) 2.03 x 8.64 x 51.05 (cm)
Physical Dimensions – (WxHxD) (in) 0.8 x 3.4 x 20.1 (in)
Physical Dimensions – (WxHxD) (mm) 20 x 86 x 511 (mm)
Physical Weight (kg) 2.72
Physical Weight (lb) 6.0
Dimensions – Shipping
Shipping – Weight (kg) 11.11
Shipping – Weight (lb) 24.5
Shipping Dimensions – (WxHxD) (cm) 13.72 x 7.37 x 60.2 (cm)
Shipping Dimensions – (WxHxD) (in) 5.4 x 2.9 x 23.7 (in)
Shipping Dimensions – (WxHxD) (mm) 137.16 x 73.66 x 601.98 (mm)
Compatibility
Models PR750RT2U, PR750RTXL2U, PR1000RT2U, PR1000RTXL2U, PR1500RT2U, PR2000RT2U
UPS Models PR750RT2U, PR750RTXL2U, PR1000RT2U, PR1000RTXL2U, PR1500RT2U, PR2000RT2U
Warranty
Product Warranty 5 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
 SNEV001 4 input contact closures, RJ45 Ethernet port x 2, 10 ft cable, 3 year warranty, Daisy chain x 8 maximum $175.00
 RMCARD400 Gigabit SNMP Card for remote management and monitoring of a UPS with a web browser (HTTP/HTTPS) or NMS (SNMPv1/v3). Event notifications via email, SMMP traps, Syslog and user upgradeable firmware. Inc $539.00
 RMCARD205 Remotely manage, monitor and control UPS & ATS PDU with a web browser (HTTP/HTTPS) or NMS (SNMPv1/v3). Event notifications via email, SMMP traps, Syslog and user upgradeable firmware. Includes port fo $439.00
 4POSTRAIL Universal Rack Mount Rail Kit with Adjustable Length 18.2" - 29". Up to 230 LBS supported for 1U, 2U, and 3U applications. $189.00
 OL6KSTF 6KVA/6KW 208V to 120V Step-down Transformer, 2U RT convertible, Hardwire Input/Output Terminal Block, 6 NEMA 5-20R outlets, L630PHW6FT power cord included, and 3-year warranty $2,177.00
 OL10KSTF 10KVA/10KW 208V to 120V Step-down Transformer, 2U RT convertible, Hardwire Input/Output Terminal Block, 6 NEMA 5-20R outlets, 6AWGHW3FT power cable kit included, and 3-year warranty $3,200.00
 RELAYIO500 Provides 5-output and 1-input relay contact closures via DB9 port to report UPS status information and enable remote shutdown of the UPS. See compatibility chart for UPS model compatibility details. $247.00
 OL5KSTF 5KVA/5KW 208V to 120V Step-down Transformer, 2U RT convertible, (12) NEMA 5-20R outlets, and 3-year warranty $1,701.00
 CP2RAIL02 4 Post Rail Kit for UPS $203.00
 RWCCARD100 Remotely monitor UPS with via a cloud connection with a mobile app or web-based app. Event notifications via email or application alerts and user upgradeable firmware. Connect with IEEE 802.11b/g/n wi $98.00
 1UBRKT Vertical Stand for 1U CyberPower UPS OR Series Steel Bracket $16.25
 2POSTKIT Universal 2-Post Rack Mounting Kit. Up to 202 LBS supported for 1U, 2U, 3U and 4U and up applications. $257.00
 PARLCARD306 CyberPower Parallel Control Cable 16.4 ft for 3-Phase UPS $164.00
 RCCARD100 Remotely monitor UPS with via a cloud connection with a mobile app or web-based app. Event notifications via email or application alerts and user upgradeable firmware. Connect with RJ 45 10/100 Ethe $93.99
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.