SMO20K10
Capacity: 10-20 kVA / 10-20 kW
Redundancy: (N+X)
Power Factor (PF): 1.0
Quantity: 1
Max Quantity: 60
Capacity: 10kVA / 10kW
Redundancy: (N+1) capable
Power Factor (PF): 1.0
Quantity: 1
Max Quantity: 3
Hot-swappable: Yes
Form Factor: Rack/Tower/Stack
Smart Battery Management: Yes
Quantity: 1
Max Quantity: 10
Hot-swappable: Yes
Voltage: 120V DC
Battery Type: VRLA
Quantity: 2
Max Quantity: 60*
Amperage: 100 A
Breaker Type: Input/Output
Number of Poles: 3
Quantity: 0*
Max Quantity: 2
Questions?
Talk to a specialist
1.877.297.6937