Hardware

ENVIROSENSOR

DISCONTINUED
  • Temperature readings: Fahrenheit, Celsius
  • Temperature accuracy: 32°F to 158°F +/- 1.8°; 0°C to 70°C +/- 1°C
  • Humidity accuracy: 0-90 RH ± 2%
  • Voltage: 12V (from RMCARD205/RMCARD305)
  • Dimensions (LxWxH): 2.24×1.46×1.15 in.
  • Weight: 1.16 oz.
  • Input contact closure: 4
  • Connection port & cable: RJ45 Ethernet port, 10 ft. cable
  • Warranty: 3 year
Overview

Product Overview

The CyberPower Environmental Sensor (ENVIROSENSOR) provides for UPS monitoring and management. Its four input contact closures allow users to monitor up to four other connected devices such as door alarms, security switches, and security systems. For real-time temperature and humidity readings of a datacenter, IT closet, or other critical environment, combine the ENVIROSENSOR with a CyberPower Remote Management Card (RMCARD205 or RMCARD305), sold separately. Administrators can define temperature parameters in Fahrenheit or Celsius, and rising temperatures will prompt the RMCARD to send a predefined notification. The ENVIROSENSOR comes with a three-year warranty.

Product Features
  • Security Monitoring
    Input contact closures provide options for monitoring door alarms, security switches, and other security devices.
  • RMCARD/Environmental Sensor Compatibility
    Ensures coordination of information between the CyberPower Environmental Sensor (ENVIROSENSOR) and the RMCARD205/RMCARD305
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

Environmental Sensor, Hook and Loop Tape, User Manual, M3 x 20 Flat Head Screw with Plastic Nylon Anchor, CAT5 RJ45 Ethernet Cable (10 feet/3.05 m)

WARNING

This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Output
USB Charge Port No
Management & Communications
Hardware Connection Port RJ45
Physical
Color Black
Dimension – LxWxH (in) 2.24 x 1.46 x 1.15 in
Dimensions
Physical Dimensions – (WxHxD) (cm) 3.71 x 2.92 x 5.69 (cm)
Physical Dimensions – (WxHxD) (in) 1.46 x 1.15 x 2.24 (in)
Physical Dimensions – (WxHxD) (mm) 37 x 29 x 57 (mm)
Physical Weight (kg) 0.21
Physical Weight (lb) 0.458
Dimensions – Shipping
Shipping – Weight (kg) 0.23
Shipping – Weight (lb) 0.5
Shipping Dimensions – (WxHxD) (cm) 6.35 x 16.51 x 16.79 (cm)
Shipping Dimensions – (WxHxD) (in) 2.5 x 6.5 x 6.61 (in)
Shipping Dimensions – (WxHxD) (mm) 63.5 x 165.1 x 167.89 (mm)
Environmental
Humidity 0-90 RH with accuracy ± 2%
Temperature 30.2 – 33.8 °F (-1 – 1 °C)
56.2 – 159.8 °F (13 – 71 °C)
Certifications
Environmental RoHS Compliant
Warranty
Extended Warranty Option WEXT5YR-ACC1A
Product Warranty 3 Year Limited Warranty
Downloads
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
 SNEV001 $175.00
 RMCARD400 $539.00
 RMCARD205 $439.00
 4POSTRAIL $189.00
 OL6KSTF $2,177.00
 OL10KSTF $3,200.00
 RELAYIO500 $247.00
 OL5KSTF $1,701.00
 CP2RAIL02 $203.00
 RWCCARD100 $98.00
 1UBRKT $16.25
 2POSTKIT $257.00
 PARLCARD306 $164.00
 RCCARD100 $93.99
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.