Hardware

RELAYIO600

DISCONTINUED
  • UPS status monitoring: Relay I/O Card
  • 5 relay output contact closures: Indicate UPS status information
  • 1 relay input contact closure: Remote shutdown UPS on Battery Mode
  • Connections: DB9 or Internal Terminal Block
  • Warranty: 3-year
Overview

Product Overview

Enhance any double-conversion CyberPower Smart App Online UPS system with the RELAYIO600, a local management solution that provides users with the ability to monitor UPS status and events via five contact closure outputs. Easy to install, the RELAYIO600 allows for hardwired visual/audible based notifications.

An input contact closure allows the UPS to be shut down remotely, when in Battery Mode, to preserve battery power in the event of a prolonged power outage. The RELAYIO600 card has five dedicated relays for event notifications: UPS Fail, Summary Alarm, Bypass/UPS Off, Battery Low, and Power Fail (Outage). The output relay contacts can be wired to the control room status panel of the UPS, to which an audible alarm can be connected. The RELAYIO600 comes with a three-year warranty.

Product Features
  • Configurable Relay Output Contacts
    The five relay output contact closures can be configured as normally open (NO) or normally closed (NC).
  • Remote Shutdown in Battery Mode
    Preserves battery power in the event of a prolonged power outage.
  • Interfacing with External Alarms
    External alarm devices can be interfaced via the DB9 port or the internal terminal block.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

Network Management Card

WARNING

Specifications
Expand All
Output
USB Charge Port No
Management & Communications
Hardware Connection Port Serial
Physical
Color Black
Dimensions
Physical Dimensions – (WxHxD) (cm) 6.71 x 4.32 x 15.57 (cm)
Physical Dimensions – (WxHxD) (in) 2.64 x 1.7 x 6.13 (in)
Physical Dimensions – (WxHxD) (mm) 67 x 43 x 156 (mm)
Physical Weight (kg) 0.09
Physical Weight (lb) 0.2
Dimensions – Shipping
Shipping – Weight (kg) 9.53
Shipping – Weight (lb) 21.0
Shipping Dimensions – (WxHxD) (cm) 5.89 x 16.43 x 16.92 (cm)
Shipping Dimensions – (WxHxD) (in) 2.32 x 6.47 x 6.66 (in)
Shipping Dimensions – (WxHxD) (mm) 58.93 x 164.34 x 169.16 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 14 – 122 °F (-10 – 50 °C)
Compatibility
UPS Models Smart App Online Series
Certifications
Environmental RoHS Compliant
Safety FCC Class A
CE
Warranty
Extended Warranty Option WEXT5YR-ACC1A
Product Warranty 3 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
 SNEV001 4 input contact closures, RJ45 Ethernet port x 2, 10 ft cable, 3 year warranty, Daisy chain x 8 maximum $175.00
 RMCARD400 Gigabit SNMP Card for remote management and monitoring of a UPS with a web browser (HTTP/HTTPS) or NMS (SNMPv1/v3). Event notifications via email, SMMP traps, Syslog and user upgradeable firmware. Inc $539.00
 RMCARD205 Remotely manage, monitor and control UPS & ATS PDU with a web browser (HTTP/HTTPS) or NMS (SNMPv1/v3). Event notifications via email, SMMP traps, Syslog and user upgradeable firmware. Includes port fo $439.00
 4POSTRAIL Universal Rack Mount Rail Kit with Adjustable Length 18.2" - 29". Up to 230 LBS supported for 1U, 2U, and 3U applications. $189.00
 OL6KSTF 6KVA/6KW 208V to 120V Step-down Transformer, 2U RT convertible, Hardwire Input/Output Terminal Block, 6 NEMA 5-20R outlets, L630PHW6FT power cord included, and 3-year warranty $2,177.00
 OL10KSTF 10KVA/10KW 208V to 120V Step-down Transformer, 2U RT convertible, Hardwire Input/Output Terminal Block, 6 NEMA 5-20R outlets, 6AWGHW3FT power cable kit included, and 3-year warranty $3,200.00
 RELAYIO500 Provides 5-output and 1-input relay contact closures via DB9 port to report UPS status information and enable remote shutdown of the UPS. See compatibility chart for UPS model compatibility details. $247.00
 OL5KSTF 5KVA/5KW 208V to 120V Step-down Transformer, 2U RT convertible, (12) NEMA 5-20R outlets, and 3-year warranty $1,701.00
 CP2RAIL02 4 Post Rail Kit for UPS $203.00
 RWCCARD100 Remotely monitor UPS with via a cloud connection with a mobile app or web-based app. Event notifications via email or application alerts and user upgradeable firmware. Connect with IEEE 802.11b/g/n wi $98.00
 1UBRKT Vertical Stand for 1U CyberPower UPS OR Series Steel Bracket $16.25
 2POSTKIT Universal 2-Post Rack Mounting Kit. Up to 202 LBS supported for 1U, 2U, 3U and 4U and up applications. $257.00
 PARLCARD306 CyberPower Parallel Control Cable 16.4 ft for 3-Phase UPS $164.00
 RCCARD100 Remotely monitor UPS with via a cloud connection with a mobile app or web-based app. Event notifications via email or application alerts and user upgradeable firmware. Connect with RJ 45 10/100 Ethe $93.99
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.