CP2000PFCRM2U
MSRP
$469.95
Runtime Half Load: 9.0 min
Runtime Full Load: 2.2 min
Output VA: 2000 VA
Output Watts: 1200 W
Form Factor: Rackmount
Waveform: Sine Wave
Outlets: 8 - NEMA 5-20R
View Runtime






