PR2200RTXL2UCN
MSRP
$2,552.00
Runtime Half Load: 10 min
Runtime Full Load: 3.2 min
Output VA: 2200 VA
Output W: 2200 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 8 - NEMA 5-20R
View Runtime











