PR2200LCDSL
MSRP
$1,045.00
Runtime Half Load: 10.2 min
Runtime Full Load: 3.3 min
Output VA: 2070 VA
Output W: 1980 W
Form Factor: Mini-Tower
Waveform: Sine Wave
Outlets: 1 - NEMA L5-20R,6 - NEMA 5-20R
View Runtime

