PR750LCD3C
MSRP
$463.95
Runtime Half Load: 10.7 min
Runtime Full Load: 3.3 min
Output VA: 750 VA
Output W: 750 W
Form Factor: Tower
Waveform: Sine Wave
Outlets: 6 - NEMA 5-15R
View Runtime
CP1500PFCLCD
MSRP
$249.95
Runtime Half Load: 10 min
Runtime Full Load: 2.5 min
Output VA: 1500 VA
Output Watts: 1000 W
Form Factor: Mini-Tower
Waveform: Sine Wave
Outlets: 12 - NEMA 5-15R
View Runtime
SX650U
MSRP
$59.99
Runtime Half Load: 9 min
Runtime Full Load: 2 min
Output VA: 650 VA
Output Watts: 360 W
Form Factor: Compact
Waveform: Simulated Sine Wave
Outlets: 8
View Runtime
SX950U
MSRP
$99.99
Runtime Half Load: 7.5 min
Runtime Full Load: 2 min
Output VA: 950 VA
Output Watts: 510 W
Form Factor: Compact
Waveform: Simulated Sine Wave
Outlets: 12
View Runtime
CST1500S
MSRP
$179.99
Runtime Half Load: 9 min
Runtime Full Load: 2 min
Output VA: 1500 VA
Output Watts: 900 W
Form Factor: Mini-Tower
Waveform: Sine Wave
Outlets: 10
View Runtime
CP1000PFCLCD
MSRP
$179.95
Runtime Half Load: 8 min
Runtime Full Load: 1 min
Output VA: 1000 VA
Output Watts: 600 W
Form Factor: Mini-Tower
Waveform: Sine Wave
Outlets: 10 - NEMA 5-15R
View Runtime
CP350SLG
MSRP
$54.95
Runtime Half Load: 8 min
Runtime Full Load: 2 min
Output VA: 350 VA
Output Watts: 255 W
Form Factor: Compact
Waveform: Simulated Sine Wave
Outlets: 6 - NEMA 5-15R
View Runtime
SE450G1
MSRP
$59.99
Runtime Half Load: 6 min
Runtime Full Load: 1.5 min
Output VA: 450 VA
Output Watts: 260 W
Form Factor: Compact
Waveform: Simulated Sine Wave
Outlets: 8
View Runtime
GX1500U
MSRP
$229.99
Runtime Half Load: 11 min
Runtime Full Load: 2 min
Output VA: 1500 VA
Output Watts: 900 W
Form Factor: Mini-Tower
Waveform: Sine Wave
Outlets: 12
View Runtime
CP850PFCLCD
MSRP
$169.95
Runtime Half Load: 11 min
Runtime Full Load: 2 min
Output VA: 850 VA
Output Watts: 510 W
Form Factor: Mini-Tower
Waveform: Sine Wave
Outlets: 10 - NEMA 5-15R
View Runtime
CPUAC1U1300
MSRP
$21.95
Charge Type: AC
Output: 1300 mA
USB Output: 2.1 Amps
USB Ports: 1
Showing 1–12 of 40 results