PR1500RM1UC

0 min read

  • Capacity: 1500 VA / 1500 W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 100-125 VAC ± 5%
  • Runtime (half/full): 10.3 minutes / 3.7 minutes
  • Plug type & cord: NEMA 5-15P, 10 ft. cord
  • Outlets: 6 × NEMA 5-15R
  • Communication: USB, Serial, SNMP, Cloud, EPO
  • Remote management: Yes, optional RMCARD205 and Includes Built-in Cloud Monitoring

MP1049SW

0 min read

MP1049SW – MP1049SW | surge protectors | surge protection | multi pack

CSB604MP2

0 min read

  • Surge suppression: 900 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P
  • Plug style: Straight
  • Outlet type: 6 NEMA 5-15R (surge-protected)
  • Power cord: 4 ft
  • Model style: Black
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $50,000

CSP6WSUC

0 min read

  • Surge suppression: 2400 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • AC Outlets: 6
  • Outlet type: NEMA 5-15R
  • USB-A charge ports: 1
  • USB-A charge output: 2.4A
  • USB-C charge ports: 1
  • USB-C charge output: 15W
  • EMI/RFI Filtration: Yes
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $300,000

CSB6WS

0 min read

  • Surge suppression: 1800 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • AC Outlets: 6
  • Outlet type: NEMA 5-15R
  • EMI/RFI Filtration: Yes
  • Warranty: Lifetime Limited
  • Connected Equipment Guarantee: $200,000

CSP604UCW

0 min read

  • AC Outlets: 6
  • Cord Length: 4 ft
  • Surge suppression: 1500 J
  • Plug type: NEMA 5-15P
  • Plug style: Right angle, 45° offset
  • Outlet type: NEMA 5-15R
  • USB-A charge ports: 1
  • USB-A charge output: 2.4A
  • USB-C charge ports: 1
  • USB-C charge output: 15W
  • Volts: 125 V
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $200,000

CSP604UC

0 min read

  • AC Outlets: 6
  • Cord Length: 4 ft
  • Surge suppression: 1500 J
  • Plug type: NEMA 5-15P
  • Plug style: Right angle, 45° offset
  • Outlet type: NEMA 5-15R
  • USB-A charge ports: 1
  • USB-A charge output: 2.4A
  • USB-C charge ports: 1
  • USB-C charge output: 15W
  • Volts: 125 V
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $200,000

GXS604C2

0 min read

  • AC Outlets: 6
  • Cord Length: 4 ft
  • Surge suppression: 2400 J
  • Plug type: NEMA 5-15P
  • Plug style: Right angle, 45° offset
  • Outlet type: NEMA 5-15R
  • USB-C charge ports: 2
  • USB-C charge output: 18W total
  • Volts: 125 V
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $300,000

P604UCBK

0 min read

  • AC Outlets: 6
  • Cord Length: 4 ft
  • Surge suppression: 1800 J
  • Plug type: NEMA 5-15P
  • Plug style: Right angle, 45° offset
  • Outlet type: NEMA 5-15R
  • USB-A charge ports: 1
  • USB-A charge output: 2.4A
  • USB-C charge ports: 1
  • USB-C charge output: 15W
  • Volts: 125 V
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $200,000

B604

0 min read

  • AC Outlets: 6
  • Cord Length: 4 ft
  • Surge suppression: 600 J
  • Plug type: NEMA 5-15P
  • Plug style: Right angle, 45° offset
  • Outlet type: NEMA 5-15R
  • Volts: 125 V
  • Warranty: Lifetime Limited
  • Connected Equipment Guarantee: $25,000

B6012

0 min read

  • AC Outlets: 6
  • Cord Length: 12 ft
  • Surge suppression: 600 J
  • Plug type: NEMA 5-15P
  • Plug style: Right angle, 45° offset
  • Outlet type: NEMA 5-15R
  • Volts: 125 V
  • Warranty: Lifetime Limited
  • Connected Equipment Guarantee: $25,000

P6WUC15

0 min read

  • Surge suppression: 1800 J
  • Outlet number: 6
  • Outlet type: NEMA 5-15R
  • USB-A charge port: 1 (2.4A)
  • USB-C charge port: 1 (15W)
  • LED indicators: Protected, Grounded
  • Plug type: NEMA 5-15P
  • EMI/RFI Filtration: Yes
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $100,000