Product Overview
The PR1500RM1UC is a Smart App Sinewave rack mounted UPS with line-interactive topology, surge protection, and battery backup. CyberPower’s Smart App Sinewave series has sine wave output to eliminate power gaps that can be detected by sensitive equipment and cause unexpected shutdowns.
The Smart App Sinewave PR1500RM1UC improves battery life through battery equalization technology and Automatic Voltage Regulation (AVR), which corrects minor power fluctuations without switching to battery power. The enhanced chassis design with an easy-to-access toolless front panel, captive screws for battery panel access, and color-coded rear panel make battery changes and installations simple and fast.
This model works with remote management card RMCARD205, which provides remote management and configuration of the UPS via a standard web browser or network management system. Built-in Cloud Monitoring.
With a $400,000 connected equipment guarantee and a three-year warranty, you can trust CyberPower’s commitment to the quality of the PR1500RM1UC.
Product Features
- Battery Backup Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
- Line-Interactive Topology Exists when a line-interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
- Automatic Voltage Regulation (AVR) Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
- Sine Wave Output Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.
- Battery Equalization Technology Battery Equalization is an advanced charging process that maintains the voltages of the batteries at the same level to increase battery life.
- Fast Charge Technology Allows UPS batteries to return to full capacity more rapidly by using a built-in charger inside of each UPS or EBM.
- Toolless Battery Panel Access Makes battery replacement fast and simple. The faceplate features side latches for easy removal, and captive screws can be loosened by hand to open the battery cover.
- RMCARD205 Optional A full-featured network management card, the CyberPower RMCARD205 remotely manages, monitors, and controls CyberPower UPS systems via a standard web browser, command line interface (CLI), or network management system (NMS) connection. Built-in Cloud Monitoring
- Surge Protection Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
- GreenPower UPS™ Bypass Design Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
- PowerPanel® Business Edition Software Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available. See the Resources tab.
- ENERGY STAR This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
- Three-Year Warranty CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date.
- Connected Equipment Guarantee CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box
UPS, Faceplate, CP1RAIL01 Rail kit, (8) M5 Pan Head Screw (6 mm), (10) M5 Pan Head Screw (12 mm), (10) M5 Nut, (1) USB Cable, (1) EPO Cable, User Manual, (3) Rack-Mount Bracket , (2) Rack-Mount Handle, (4) M3 Flat Head Screw, (12) M4 Flat Head Screw
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.










