SM040KAMFA

0 min read

  • Capacity: 10-40 kVA / 10-40 kW
  • Redundancy: (N+X)
  • Power Factor (PF): 1.0
  • Topology: Double-Conversion
  • Waveform: Sine Wave
  • High Density: Yes – 2U
  • Output: 208/120V or 220/127V VAC Configurable
  • Communication Ports: USB, Serial, Modbus, SNMP, EPO
  • Management Software: PowerPanel® Business
  • Energy Saving: ECO Mode Efficiency >97.5%
  • Remote Management: Yes, RMCARD205 pre-installed
  • LCD Control Panel: Multifunction color touchscreen
  • Battery Equalization Technology: Yes
  • Smart Battery Management: Yes
  • Environmental Sensor: Optional ENVIROSENSOR
  • Warranty: 1 year

SM020KAMFA

0 min read

  • Capacity: 10-20 kVA / 10-20 kW
  • Redundancy: (N+X)
  • Power Factor (PF): 1.0
  • Topology: Double-Conversion
  • Waveform: Sine Wave
  • High Density: Yes – 2U
  • Output: 208/120V or 220/127V VAC Configurable
  • Communication Ports: USB, Serial, Modbus, SNMP, EPO
  • Management Software: PowerPanel® Business
  • Energy Saving: ECO Mode Efficiency >97.5%
  • Remote Management: Yes, RMCARD205 pre-installed
  • LCD Control Panel: Multifunction color touchscreen
  • Battery Equalization Technology: Yes
  • Smart Battery Management: Yes
  • Environmental Sensor: Optional ENVIROSENSOR
  • Warranty: 1 year

OL6KRTHW

0 min read

  • Capacity: 6000VA / 6000W
  • Power Factor (PF): 1.0
  • Topology: Double-Conversion
  • Waveform: Sine Wave
  • Output: 200, 208, 220, 230, 240 VAC User Configurable ±2%
  • Runtime (half/full): 13 minutes / 4.4 minutes
  • Plug type & cord: Hardwire
  • Outlets: 1
  • Outlet types: 1 x Hardwire Terminal Block
  • Maintenance Bypass Switch: Yes
  • Communication ports: USB, Serial, SNMP, Relay, EPO
  • Data line protection: Telephone, Network
  • Management software: PowerPanel® Business Edition
  • Cisco compatible: Yes
  • Energy Saving: ECO Mode Efficiency >96%
  • Remote management: Yes, RMCARD205 pre-installed
  • Smart Battery Management: Yes
  • Fast Charge Technology: Yes
  • Environmental sensor: Optional ENVIROSENSOR
  • Warranty: 3 year
  • Connected Equipment Guarantee: $300,000