Basic PDU Series

PDU20BT2F8R

DISCONTINUED
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 100 – 125 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L5-20P
  • Outlets: 10 NEMA 5-20R
  • Size: 1U Rackmount
  • Dimensions (in.): 17.5W x 1.75H x 2.25D
  • Cord length (ft.): 15
  • Warranty: Limited lifetime
Overview

Product Overview

The CyberPower PDU20BT2F8R, a 10-outlet (2 front, 8 rear) rackmount basic power distribution unit (PDU), provides 100 – 125 V 20A output. It distributes power to 10 NEMA 5-20R receptacles from a single NEMA L5-20P twist lock plug with unfiltered electrical pass-through. Designed for datacenters and other electrically demanding applications, the PDU20BT2F8R has rugged, industrial-grade metal housing and a 15-foot AC power cord. It can be mounted either horizontally or vertically, includes a cord retention tray, and is ETL/RoHS certified. A limited lifetime warranty covers defects in materials and workmanship in the product under normal use and conditions.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Switch-Free Design
    Safeguards against accidental power shutdown.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Long Input Power Cord
    Reaches distant power sources, allowing the PDU to be placed where it’s needed.
  • Twist Lock Plug
    Secures an outlet by twisting and locking into place to prevent accidental disconnection.
  • Cord Retention Tray
    Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • Configurable Mounting Brackets
    Allow for installation of the PDU in the following configurations: 0U (vertical, under counter, and wall mount), 1U (horizontal, vertical, under counter, and wall mount), and 2U (horizontal and wall mount).
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

PDU, Cord Retention Tray, User Manual, Screw Kit, Cord Clip Kit, Horizontal Mounting Brackets, Vertical Mounting Brackets, Product Registration Card

WARNING

Specifications
Expand All
Input
Cord Length 15 ft (4.6 m)
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type NEMA L5-20P
Maximum Input Current 20A
Plug Style Straight (Twist Lock)
Output
Nominal Output Voltage 100 – 125 VAC
Outlet Type 10 – NEMA 5-20R
Outlets – Front 2
Outlets – Rear 8
Outlets – Total 10
Overload Protection 20A
USB Charge Port No
Physical
Adjustable Mounting Brackets 2 sets (L-Short, L-Long)
Color Black
Cord Retention Tray/Cord Organizers Yes
External Site Ground Pin Yes
Form Factors Supported 1U Rackmount
0U Vertical Rackmount
Undercounter Installation Supported
Material of Construction Metal
Rack Height 1U
Style Rackmount
Vertical Rackmount
Under-Counter
Dimensions
Physical Dimensions – (WxHxD) (cm) 44.45 x 4.45 x 5.72 (cm)
Physical Dimensions – (WxHxD) (in) 17.5 x 1.75 x 2.25 (in)
Physical Dimensions – (WxHxD) (mm) 445 x 44 x 57 (mm)
Physical Weight (kg) 2.09
Physical Weight (lb) 4.6
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1363 certified by ETL
Warranty
Product Warranty Limited Lifetime Warranty
Support
The circuit breaker on the PDU is tripping but it is not overloaded. What could be the problem?

High operating temperatures can also cause the circuit breaker to trip. Check that the ambient temperature where the PDU is installed is within the specified range.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model VoltageCord LengthRacksizeCurrentInput PlugOutlets MSRP
 CPS1215RM 100 - 120 VAC15 ft (4.6 m)1U15ANEMA 5-15P10 - NEMA 5-15R $92.00
 PDU30BHVT8R 200 - 230 VAC10 ft (3.0 m)1U30ANEMA L6-30P2 - IEC-320 C19,6 - IEC-320 C13 $289.95
 CPS1220RM 120 - 120 VAC15 ft (4.6 m)1U20ANEMA 5-20P12 - NEMA 5-20R $187.00
 PDU15B8R 100 - 125 VAC15 ft (4.6 m)1U15ANEMA 5-15P8 - NEMA 5-15R $121.00
 PDU30BHVT12R 200 - 230 VAC10 ft (3.0 m)1U30ANEMA L6-30P12 - IEC-320 C13 $374.00
 PDU15B2F8R 100 - 125 VAC15 ft (4.6 m)1U15ANEMA 5-15P10 - NEMA 5-15R $143.00
 PDU30BT8F8R 100 - 125 VAC12 ft (3.7 m)1U30ANEMA L5-30P16 - NEMA 5-20R $330.00
 PDU15B2F10R 100 - 125 VAC15 ft (4.6 m)1U15ANEMA 5-15P12 - NEMA 5-15R $176.00
 PDU15B12R 100 - 125 VAC15 ft (4.6 m)1U15ANEMA 5-15P12 - NEMA 5-15R $172.00
 PDU20BHVT12R 200 - 230 VAC10 ft (3.0 m)1U20ANEMA L6-20P12 - IEC-320 C13 $231.00
 PDU15B10R 100 - 125 VAC15 ft (4.6 m)1U15ANEMA 5-15P10 - NEMA 5-15R $131.95
 PDU15B6F12R 100 - 125 VAC15 ft (4.6 m)1U15ANEMA 5-15P18 - NEMA 5-15R $233.00
 PDU20BHVIEC8R 200 - 230 VAC10 ft (3.0 m)1U20AIEC-320 C208 - IEC-320 C13 $186.95
 PDU20BVHVIEC24F 200 - 230 VAC10 ft (3.0 m)0U20AIEC-320 C204 - IEC-320 C19,20 - IEC-320 C13 $270.95
 PDU20BVHVIEC16F 200 - 230 VAC10 ft (3.0 m)0U20AIEC-320 C2016 - IEC-320 C13 $269.95
 PDU20BVHVIEC20F 200 - 230 VAC10 ft (3.0 m)0U20AIEC-320 C204 - IEC-320 C19,16 - IEC-320 C13 $346.95
 PDU20BVHVIEC38F 200 - 230 VAC10 ft (3.0 m)0U20AIEC-320 C208 - IEC-320 C19,30 - IEC-320 C13 $362.95
 PDU20BVHVIEC32F 200 - 230 VAC10 ft (3.0 m)0U20AIEC-320 C208 - IEC-320 C19,24 - IEC-320 C13 $329.95
 PDU10BVHVIEC20F 200 - 230 VAC10 ft (3.0 m)0U10A (Derated to 8A)IEC-320 C144 - IEC-320 C19,16 - IEC-320 C13 $197.95
 PDU13101 120 VAC10 ft (3.0 m)0U20ANEMA L21-20P42 - NEMA 5-20R $578.00
 PDU13102 120 - 208 VAC10 ft (3.0 m)0U20ANEMA L21-20P21 - NEMA 5-20R,6 - NEMA L6-20R $605.00
 PDU13103 200 - 240 VAC10 ft (3.0 m)0U20ANEMA L21-20P36 - IEC-320 C13,6 - IEC-320 C19 $549.00
 PDU13104 200 - 240 VAC10 ft (3.0 m)0U50AHubbell CS8365C30 - IEC-320 C13,6 - IEC-320 C19 $1,154.00
 PDU20BHVIEC12RA 200 - 230 VAC10 ft (3.0 m)1U20AIEC-320 C2010 - IEC-320 C13,2 - IEC-320 C19 $189.95