Product Overview
The CyberPower PDU20BT6F10R, a 16-outlet (6 front, 10 rear) rackmount basic power distribution unit (PDU), provides 100 – 125 V 20A output. It distributes power to 16 NEMA 5-20R receptacles from a single NEMA L5-20P twist lock plug with unfiltered electrical pass-through. Designed for datacenters and other electrically demanding applications, the PDU20BT6F10R has rugged, industrial-grade metal housing and a 15-foot AC power cord. It can be mounted either horizontally or vertically, includes a cord retention tray, and is ETL/RoHS certified. A limited lifetime warranty covers defects in materials and workmanship in the product under normal use and conditions.
Product Features
- Power Distribution
Delivers AC power to servers, equipment, and connected devices via a power distribution unit. - Switch-Free Design
Safeguards against accidental power shutdown. - Network-Grade Plugs and Outlets
Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices. - Long Input Power Cord
Reaches distant power sources, allowing the PDU to be placed where it’s needed. - Twist Lock Plug
Secures an outlet by twisting and locking into place to prevent accidental disconnection. - Cord Retention Tray
Secures power cords, keeping them organized and accessible. Helps cords stay plugged in. - Configurable Mounting Brackets
Allow for installation of the PDU in the following configurations: 0U (vertical, under counter, and wall mount), 1U (horizontal, vertical, under counter, and wall mount), and 2U (horizontal and wall mount). - Durable Metal Housing
Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
What's In The Box
PDU, Cord Retention Tray, User Manual, Screw Kit, Cord Clip Kit, Horizontal Mounting Brackets, Vertical Mounting Brackets, Product Registration Card
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.



