HEX Surge Protector

MP63GN

$14.88 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 350 J
  • USB ports: 2 (2.4-Amp)
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 3 NEMA 5-15R
  • Power cord length: 3 ft.
  • Power cord type: braided
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $50,000
Overview

Product Overview

This Surge Protector provides protection to prevent damaging power spikes and surges from reaching your small electronics. The MP63GN 2 pack surge protectors include 2 USB ports to quickly charge USB-powered devices, including tablets.

Additional features of the MP63GN 2 pack includes metal oxide varistor (MOV) technology, braided power cords, and impact-resistant casings. The surge protectors come with a One Year Limited Warranty and a $50,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an
    AC power surge or power spike, preventing damage.
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad),
    smartphones, and other mobile accessories.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any
    surges/spikes through the ground circuit, to safeguard connected
    electronics and the surge suppressor.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is
    damaged by a power surge.
  • One Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use
    and conditions. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 3 ft (0.9 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Right Angle – 45° Offset
Output
Outlet Type 3 – NEMA 5-15R
Outlets – Total 3
USB Charge Port No
Surge Protection & Filtering
Clamping Voltage 900V (H-N)
EMI/RFI Filtration No
Maximum Surge Current 7500 A
Maximum Surge Current H-N 7500 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 350 J
Physical
Color Green
Form Factors Supported Undercounter Installation Supported
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 4.83 x 2.54 x 18.64 (cm)
Physical Dimensions – (WxHxD) (in) 1.9 x 1 x 7.34 (in)
Physical Dimensions – (WxHxD) (mm) 48 x 25 x 186 (mm)
Physical Weight (kg) 0.22
Physical Weight (lb) 0.49
Dimensions – Shipping
Shipping – Weight (kg) 0.45
Shipping – Weight (lb) 1
Shipping Dimensions – (WxHxD) (cm) 9.65 x 4.98 x 18.64 (cm)
Shipping Dimensions – (WxHxD) (in) 3.8 x 1.96 x 7.34 (in)
Shipping Dimensions – (WxHxD) (mm) 96.52 x 49.78 x 186.44 (mm)
Certifications
Environmental RoHS Compliant
Safety ETL
Warranty
CEG Amount $50000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Downloads
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model JoulesAmpsCord LengthColorOutlets MSRP
 B625 1500 J15 A25 ft (7.6 m)White6 - NEMA 5-15R $34.95
 CSB6012 1200 J15A12 ft (3.7 m)Black6 - NEMA 5-15R $21.95
 CSB606 900 J15A6 ft (1.8 m)Black6 - NEMA 5-15R $16.95
 CSB604 900 J15A4 ft (1.2 m)Black6 - NEMA 5-15R $14.95
 CSB606W 900 J15A6 ft (1.8 m)White6 - NEMA 5-15R $16.95
 CSB706 1500 J15A6 ft (1.8 m)Black7 - NEMA 5-15R $19.95
 B602BRD 500 J15 A2 ft (0.6 m)White6 - NEMA 5-15R $12.95
 B808 2180 J15 A8 ft (2.4 m)Black8 - NEMA 5-15R $29.95
 B1206 3000 J15 A6 ft (1.8 m)Black12 - NEMA 5-15R $29.95
 MP60BK $34.95
 P703URC1 2000 J15 A3 ft (0.9 m)White7 - NEMA 5-15R $29.95
 CSB100W 900 J0 AWalltapWhite1 - NEMA 5-15R $9.95
 CSB7012 1500 J15A12 ft (3.7 m)Black7 - NEMA 5-15R $24.95
 CSB600WS 900 J0AWalltapWhite6 - NEMA 5-15R $17.95
 CSB300W 900 J0 AWalltapWhite3 - NEMA 5-15R $9.95
 CSB404 450 J15 A4 ft (1.2 m)Black4 - NEMA 5-15R $12.95
 B615 1500 J15 A15 ft (4.6 m)White6 - NEMA 5-15R $26.95
 B602RC1 500 J15 A2 ft (0.6 m)White6 - NEMA 5-15R $10.95
 B100WRC1 1500 J0 AWalltapWhite1 - NEMA 5-15R $9.95
 B600WSRC2GS 900 J15 AWalltapWhite6 - NEMA 5-15R $14.95
 B300WRC1 500 J0 AWalltapWhite3 - NEMA 5-15R $7.99