Hardware

4POSTRAIL

$189.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Equipment support: 1U, 2U, and 3U equipment
  • Adjustable range: From 18.2″ to 29″
  • Weight capacity: Supports up to 231 lbs.
  • Attachment hardware included: Yes
  • Enclosure construction: Steel
Overview

Product Overview

The CyberPower 4POSTRAIL 4-post rackmount rail kit provides a universal mounting solution for 1U, 2U, and 3U equipment weighing up to 231 pounds. The two adjustable rails (right and left) can be expanded from 18.2" to 29" for various sizing requirements. Along with the rails, the 4POSTRAIL kit includes the necessary screws for attachment.

A Five-Year Limited Warranty Covers defects in materials and workmanship in the product under normal use and conditions.

A Five-Year Limited Warranty Covers defects in materials and workmanship in the product under normal use and conditions.

Product Features
  • 1U, 2U, 3U Support
    The universal 4POSTRAIL kit can be used with 1U, 2U, 3U equipment up to 231 pounds.
  • Adjustable Rails
    Extend from 18.5” to 29” for proper fit with various sizing requirements.
  • 4-Post Mounting
    Secures equipment at both the front and back of the rack.
  • Mounting Hardware
    Sixteen (8) M6 x 12 screws and (8) M6 nuts are included to secure the rails to each post.
  • Limited 5-Year Warranty
    Stringent manufacturing processes and innovative product design allows CyberPower to offer one of the strongest warranties in our industry.
What's In The Box

4-Post Universal Rack Mount Rail Kit, (2) Rails (Right and Left), (8) M6 x 12 Screws, (8) M6 nuts

WARNING

Specifications
Expand All
Output
USB Charge Port No
Physical
Adjustable Length (in.) 18.2 – 29 in
Capacity (lbs) 231 lbs
Color Silver
Material of Construction Metal
Mounting Hardware Yes
Rack Height 1U
Rack Height Compatibility 1U, 2U, 3U, and up (weight cannot exceed 231 lbs.)
Dimensions
Physical Dimensions – (WxHxD) (cm) 3.81 x 4.45 x 46.23 (cm)
Physical Dimensions – (WxHxD) (in) 1.5 x 1.75 x 18.2 (in)
Physical Dimensions – (WxHxD) (mm) 38 x 44 x 462 (mm)
Physical Weight (kg) 1.63
Physical Weight (lb) 3.6
Dimensions – Shipping
Shipping – Weight (kg) 1.59
Shipping – Weight (lb) 3.5
Shipping Dimensions – (WxHxD) (cm) 7.04 x 5.49 x 47.96 (cm)
Shipping Dimensions – (WxHxD) (in) 2.77 x 2.16 x 18.88 (in)
Shipping Dimensions – (WxHxD) (mm) 70.36 x 54.86 x 479.55 (mm)
Warranty
Product Warranty 5 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
 SNEV001 $175.00
 RMCARD400 $539.00
 RMCARD205 $439.00
 4POSTRAIL $189.00
 OL6KSTF $2,177.00
 OL10KSTF $3,200.00
 RELAYIO500 $247.00
 OL5KSTF $1,701.00
 CP2RAIL02 $203.00
 RWCCARD100 $98.00
 1UBRKT $16.25
 2POSTKIT $257.00
 PARLCARD306 $164.00
 RCCARD100 $93.99
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.