Battery Backup

CPS1500AVRHO

DISCONTINUED
  • Capacity: 1,500 VA / 900 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlets (widely spaced): 6 (3 surge, 3 surge + battery backup)
  • Data line protection: Telephone, cable/coaxial, Ethernet
  • Management software: PowerPanel™ Plus
  • Warranty: 3 year
  • Connected Equipment Guarantee: $400,000
Overview

Product Overview

CyberPower's OfficePower™ CPS1500AVR-HO Battery Back-up System guards against surges and spikes. It steps up low voltages or steps down high voltage conditions to safe output levels without resorting to battery power. OfficePower CPS1500AVR-HO protects your computer system and valuable data during a power outage. The included PowerPanel Plus™ UPS management software automatically logs and saves all open files then shuts down the computer system in an intelligent orderly manner. The CPS1500AVR-HO comes with a three-year warranty and a $400,000 Connected Equipment Guarantee.

Product Features
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Specifications
Expand All
General
UPS Topology Line Interactive
Battery
Battery Quantity 2
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge BB Battery – HR9-12
Replacement Battery Cartridge Quantity 2
Runtimes 40 – 100 min
User Replaceable Battery Yes
Input
Cord Length 6 ft (1.8 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Output
Automatic Voltage Regulation Single Boost
On Battery Frequency 60 Hz
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 6 – NEMA 5-15R
Outlets – Battery & Surge Protected 1
Outlets – Surge-Only Protected 3
Outlets – Total 6
Outlets – Widely Spaced 6
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 1500 VA
Watts 900 W
Surge Protection & Filtering
Maximum Surge Current 36000 A
Phone / Network Protection RJ11/RJ45 1-In / 1-Out (Combo)
Surge Suppression (Joules) 1500 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
LED Indicators Power On
Wiring Fault
Battery Mode
AVR
Overload
Management Cable Serial Cable
USB Adapter Optional
Serial Port 1 Serial
Environmental
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL
FCC DOC Class B
Warranty
CEG Amount $400000
Connected Equipment Guarantee Lifetime
Product Warranty 3 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 OR700LCDRM1U 700 VA400 WRackmountSimulated Sine Wave6 - NEMA 5-15R $359.95
 OR500LCDRM1U 500 VA300 WRackmountSimulated Sine Wave6 - NEMA 5-15R $239.95
 OR1500LCDRT2U 1500 VA900 WRack / TowerSimulated Sine Wave8 - NEMA 5-15R $629.95
 OR1500LCDRM1U 1500 VA900 WRackmountSimulated Sine Wave6 - NEMA 5-15R $699.95
 OR2200LCDRT2U 2000 VA1320 WRack / TowerSimulated Sine Wave8 - NEMA 5-20R $764.95
 OR1000LCDRM1U 1000 VA600 WRackmountSimulated Sine Wave6 - NEMA 5-15R $579.95
 OR1500LCDRTXL2U 1500 VA1125 WRack / TowerSimulated Sine Wave8 - NEMA 5-15R $929.95
 OR2200LCDRTXL2U 2100 VA1650 WRack / TowerSimulated Sine Wave8 - NEMA 5-20R $1,039.95
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.