Extended Battery Modules

BP192VL2U01

$2,079.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Typical recharge time (0-90%): 4 hours
  • Battery type & quantity: 12V/6AH (16)
  • Form factor: Rack/Tower
  • Hot swappable: Yes
  • Battery Equalization Technology: Yes
  • Smart Battery Management: Yes
  • Fast Charge Technology: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower BP192VL2U01 rack/tower convertible Extended Battery Module (EBM) extends battery runtimes during power outages and is designed for CyberPower UPS systems OL8KRTHD and OL10KRTHD.

The BP192VL2U01 takes 2U of rack space and can be installed in a rack or tower configuration to match the UPS form factor. Battery equalization technology improves battery life, and toolless front panel removal makes battery replacement easier. This unit comes with a three-year warranty.

Product Features
  • Extended Battery Module (EBM)
    Extends runtime by adding up to 10 EBMs.
  • Battery Equalization Technology
    Battery Equalization is an advanced charging process that maintains the
    voltages of the batteries at the same level to increase battery life.
  • Fast Charge Technology
    Allows UPS batteries to return to full capacity more rapidly by
    utilizing a built-in charger. Restores charge from 0-90% within four
    hours regardless of the number of EBMs.
  • Smart Battery Management
    Improves and extends the functional life of a UPS battery and reduces
    excessive heat during work cycles by using a three-cycle charging
    process.
  • Hot-Swappable Batteries
    Keeps equipment running by eliminating downtime during UPS power
    maintenance.
  • Plug-and-Play DC Connectors
    Allow for daisy-chaining additional EBMs to a UPS system.
  • Replaceable DC Fuses
    Are located behind an easy-access panel.
  • Resettable AC Circuit Breaker
    Resets the UPS swiftly in case of an overload.
  • Rack/Tower Configuration
    Allows for horizontal rack or vertical tower installation.
  • Three-Year Warranty
    Gives you peace of mind knowing we will repair or replace a defective
    UPS system (including batteries) within three years of the purchase
    date. See warranty for details.
Compatible Products
What's In The Box

Extended Battery Module, Installation and Operation Manual, Registration Card, IEC320 C14 to IEC320 C14 Power Cord, NEMA L6-30P to IEC-320-C13 Power Cord, BM Cable, Rackmount Left Rail, Rackmount Right Rail, Left Hanging Bracket, Right hanging bracket, (2) Rackmount Ears, (8) M5 x 7L Flat head screws, (12) M5 x 12L Pan head screws, (6) M5 x 6L Pan head screws, (8) Plastic Washers, (18) Screw Hole Dust Covers, (12) Rubber Pads, (2) Stands, (1) Tie plate

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Amperage 60 A
DC Voltage 192 VDC
Battery
Battery Quantity 16
Battery Size 12 V / 5.7 Ah
Battery Type Sealed Lead-Acid Battery
Built-in Charger Yes
Expansion Ready (Daisy-Chain) Yes
Field-serviceable Battery Replaceable by qualified technician
Hot Swappable Yes
Replacement Battery Cartridge RB1260X8A (1) (Left) + RB1260X8B (1) (Right)
RB1260X8B
RB1260X8A
Replacement Battery Cartridge Quantity 1
Typical Recharge Time 4 Hours (0% to 90% charged)
User Replaceable Battery No
Output
USB Charge Port No
Physical
Chassis Color Unpainted
Form Factor Rack / Tower
Front Panel Color Black
Material of Construction Metal
Mounting Hardware Yes
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.31 x 8.64 x 71.88 (cm)
Physical Dimensions – (WxHxD) (in) 17.05 x 3.4 x 28.3 (in)
Physical Dimensions – (WxHxD) (mm) 433 x 86 x 719 (mm)
Physical Weight (kg) 45.99
Physical Weight (lb) 101.4
Dimensions – Shipping
Shipping – Weight (kg) 54.11
Shipping – Weight (lb) 119.25
Shipping Dimensions – (WxHxD) (cm) 59.79 x 21.31 x 109.8 (cm)
Shipping Dimensions – (WxHxD) (in) 23.54 x 8.39 x 43.23 (in)
Shipping Dimensions – (WxHxD) (mm) 597.92 x 213.11 x 1098.04 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature -4 – 113 °F (-20 – 45 °C)
Compatibility
Models OL8KRTHD, OL10KRTHD
UPS Models OL8KRTHD
OL10KRTHD
Certifications
Environmental RoHS Compliant
Safety UL1778
CSA C22.2 No.107.3
FCC Part 15 Class A
Warranty
Extended Warranty Option WEXT5YR-BP5
Product Warranty 3 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Battery VoltageUPS Models MSRP
 BP24VL2U01 24 VDCOL750RTHD, OL1KRTHD $1,300.00
 BP24VL2U02 24 VDCOL750RM, OL1KRM $1,300.00
 BP36VL2U01 36 VDCOL1K5RTHD, OL2K2RTHD $1,450.00
 BP36VL2U02 36 VDCOL1K5RM, OL2K2RM $1,450.00
 BP48VL2U01 48 VDCOL3KRTHD $1,900.00
 BP48VL2U02 48 VDCOL3KRM $1,900.00
 BP48VP2U04 48 VDCPR5000RTXL2UC,PR5000RTXL4UC $1,500.00
 BP192VL2U01 192 VDCOL8KRTHD, OL10KRTHD $2,079.00
 BP48VP2U02 48 VDCPR1000LCDRTXL2UA, PR1500LCDRTXL2U, PR1500RTXL2U, PR1500RTXL2UC, PR1500RTXL2UCN, PR2000RTXL2U, PR2000RTXL2UC, PR2000RTXL2UCN, PR2200LCDRTXL2U, PR2200RTXL2U, PR2200RTXL2UC, PR2200RTXL2UCN, PR3000LCDRTXL $879.00
 BP72V60ART2U 72 VDCOL2200RXL2U, OL2200RTXL2UN, OL3000RTXL2U, OL3000RTXL2UN, OL3000RTXL2UHV, OL3000RTXL2UHVN $1,352.00
 BP36V60ART2U 36 VDCOL1000RTXL2U, OL1000RTXL2UN, OL1500RTXL2U, OL1500RTXL2UN $1,055.00
 BP240VL3U01 240 VDCOL6KRT OL6KRTF OL6KRTMB OL6KRTMBTF OL6KRTHW OL8KRT OL8KRTF OL8KRTMB OL8KRTMBTF OL8KRTHW OL10KRT OL10KRTF OL10KRTMB OL10KRTMBTF OL10KRTHW $2,051.00
 BP48VP2U03 48 VDCPR2200RTXL2UAN, PR3000RTXL2UAN, PR2200RTXL2UHVAN, PR3000RTXL2UHVAN, PR2200RTXL2UACN, PR3000RTXL2UACN, PR2200RTXL2UHVACN, PR3000RTXL2UHVACN $1,320.00
 BP144VL2U01 144 VDCOL5KRTHD, OL6KRTHD $1,814.00
 BP48VP2U01 48 VDCPR750LCDRTXL2U, PR750RTXL2U, PR1000LCDRTXL2U, PR1000RTXL2U, PR1500LCDRTXL2UA, PR750RTXL2UC, PR1000RTXL2UC $769.00
 BPL48V75ART2U 48 VDCPR5000LCDRTXL5U, PR6000LCDRTXL5U, PR3000LCDRTXL2U $1,254.00
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.