Extended Battery Modules

BP48VP2U04

$1,500.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Output: 48V/150A
  • Recharge time: 6 hours
  • Battery type & quantity: 12V/6Ah (16)
  • Form factor: 2U Rack/Tower
  • Hot swappable: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower BP48VP2U04 is a rack/tower convertible Extended Battery Module (EBM) that extends battery runtimes during power outages and is designed for the following Smart App Sinewave UPS systems: PR5000RTXL2UC, PR5000RTXL4UC.

This EBM takes 2U of rack space and can be installed in either a rack or tower configuration to match the UPS form factor. Battery equalization technology improves battery life, and toolless battery panel access makes battery replacement fast and simple.

With a three-year lifetime limited warranty, you can trust CyberPower’s commitment to the quality of the BP48VP2U04.

Product Features
  • Extended Battery Module Expands runtime and quickly restores full backup power with Fast Charge Technology.
  • Battery Equalization Technology Battery Equalization is an advanced charging process that maintains the voltages of the batteries at the same level to increase battery life.
  • Fast Charge Technology Allows UPS batteries to return to full capacity more rapidly by using a built-in charger inside of each UPS or EBM.
  • Toolless Battery Panel Access Makes battery replacement fast and simple. The faceplate features side latches for easy removal, and captive screws can be loosened by hand to open the battery cover.
  • Hot-Swappable Batteries Eliminates power-related downtime and ensures maximum power availability. All potential UPS maintenance, including complete power module exchange, can be performed without powering down connected equipment.
  • Rack/Tower Configuration Allows for horizontal rack or vertical tower installation.
  • Three-Year Warranty Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

Extended Battery Module, (1) IEC C13-C14, 1 ft., (1) IEC C13-C14, 6 ft., (1) IEC C13-NEMA 5-15P, 10 ft.

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Amperage150 A
DC Voltage48 VDC
Battery
Battery Quantity16
Battery Size12 V / 6 Ah
Battery TypeSealed Lead-Acid Battery
Built-in ChargerYes
Hot SwappableYes
Replacement Battery CartridgeRB1260X8
Replacement Battery Cartridge Quantity2
Typical Recharge Time6 Hours
User Replaceable BatteryYes
Input
Input Frequency Range50 Hz - 60 Hz
Input Plug TypeIEC-320 C14
Input Voltage Range100 VAC - 240 VAC
Output
USB Charge PortNo
Physical
ColorBlack
Material of ConstructionMetal
Rack Height2U
Dimensions
Physical Dimensions - (WxHxD) (cm)43.43 x 8.64 x 62.99 (cm)
Physical Dimensions - (WxHxD) (in)17.1 x 3.4 x 24.8 (in)
Physical Dimensions - (WxHxD) (mm)434 x 86 x 630 (mm)
Physical Weight (kg)41.91
Physical Weight (lb)92.4
Dimensions - Shipping
Shipping - Weight (kg)48.99
Shipping - Weight (lb)108
Shipping Dimensions - (WxHxD) (cm)57.4 x 27.43 x 76.45 (cm)
Shipping Dimensions - (WxHxD) (in)22.6 x 10.8 x 30.1 (in)
Shipping Dimensions - (WxHxD) (mm)574.04 x 274.32 x 764.54 (mm)
Environmental
Operating Elevation0 - 10000 ft (0 - 3048 m)
Operating Relative Humidity0 - 95 % (non-condensing)
Operating Temperature32 - 104 °F (0 - 40 °C)
Storage Elevation0 - 50000 ft (0 - 15239 m)
Storage Relative Humidity0 - 95% (non-condensing)
Storage Temperature5 - 113 °F (-15 - 45 °C)
Compatibility
ModelsPR5000RTXL2UC
PR5000RTXL4UC
Certifications
EnvironmentalRoHS Compliant
SafetyCE
UL1778
CSA C22.2 No 107.3
FCC Class B
VCCI
Warranty
Extended Warranty OptionWEXT5YR-BP1
Product Warranty3 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Battery VoltageUPS Models MSRP
 BP24VL2U01 24 VDCOL750RTHD, OL1KRTHD $1,300.00
 BP24VL2U02 24 VDCOL750RM, OL1KRM $1,300.00
 BP36VL2U01 36 VDCOL1K5RTHD, OL2K2RTHD $1,450.00
 BP36VL2U02 36 VDCOL1K5RM, OL2K2RM $1,450.00
 BP48VL2U01 48 VDCOL3KRTHD $1,900.00
 BP48VL2U02 48 VDCOL3KRM $1,900.00
 BP48VP2U04 48 VDCPR5000RTXL2UC,PR5000RTXL4UC $1,500.00
 BP192VL2U01 192 VDCOL8KRTHD, OL10KRTHD $2,079.00
 BP48VP2U02 48 VDCPR1000LCDRTXL2UA, PR1500LCDRTXL2U, PR1500RTXL2U, PR1500RTXL2UC, PR1500RTXL2UCN, PR2000RTXL2U, PR2000RTXL2UC, PR2000RTXL2UCN, PR2200LCDRTXL2U, PR2200RTXL2U, PR2200RTXL2UC, PR2200RTXL2UCN, PR3000LCDRTXL $879.00
 BP72V60ART2U 72 VDCOL2200RXL2U, OL2200RTXL2UN, OL3000RTXL2U, OL3000RTXL2UN, OL3000RTXL2UHV, OL3000RTXL2UHVN $1,352.00
 BP36V60ART2U 36 VDCOL1000RTXL2U, OL1000RTXL2UN, OL1500RTXL2U, OL1500RTXL2UN $1,055.00
 BP240VL3U01 240 VDCOL6KRT OL6KRTF OL6KRTMB OL6KRTMBTF OL6KRTHW OL8KRT OL8KRTF OL8KRTMB OL8KRTMBTF OL8KRTHW OL10KRT OL10KRTF OL10KRTMB OL10KRTMBTF OL10KRTHW $2,051.00
 BP48VP2U03 48 VDCPR2200RTXL2UAN, PR3000RTXL2UAN, PR2200RTXL2UHVAN, PR3000RTXL2UHVAN, PR2200RTXL2UACN, PR3000RTXL2UACN, PR2200RTXL2UHVACN, PR3000RTXL2UHVACN $1,320.00
 BP144VL2U01 144 VDCOL5KRTHD, OL6KRTHD $1,814.00
 BP48VP2U01 48 VDCPR750LCDRTXL2U, PR750RTXL2U, PR1000LCDRTXL2U, PR1000RTXL2U, PR1500LCDRTXL2UA, PR750RTXL2UC, PR1000RTXL2UC $769.00
 BPL48V75ART2U 48 VDCPR5000LCDRTXL5U, PR6000LCDRTXL5U, PR3000LCDRTXL2U $1,254.00
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.