Hardware

OL10KSTF

$1,759.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Step-down transformer: 10,000 VA / 10,000 W
  • Output: 120 V, 208 V, 50/60 Hz
  • Power conversion: 208 V from utility, UPS, or generator to 120 V output
  • Plug type & cord: 3 ft 6AWGHW3FT hardwire power cable kit
  • Outlets:(6) NEMA 5-20R, (1) Hardwire Terminal Block
  • Form factor: 2U Rack/Tower convertible
  • Overload protection: Output circuit breakers
  • Over temperature protection: Yes
  • Warranty: Three year
Overview

Product Overview

The CyberPower Smart App Online OL10KSTF rack/tower step-down isolation transformer converts 200 V to 240 V input voltage originating from utility power, a UPS, or a generator to 120 V output.

The OL10KSTF has a capacity of 10,000 VA / 10,000 Watts. It features six (6) NEMA 5-20R receptacles that can support output to NEMA 5-15P and 5-20P plug power cords. A hardwire output terminal block provides a means to connect to an electrical subpanel.

The included 3-foot power cable kit (6AWGHW3FT) connects the OL10KSTF to input power. Over temperature protection safeguards your OL10KSTF from damage if the internal heat exceeds safe operating parameters.

A Three-Year Warranty ensures that this step-down transformer has passed our highest quality standards in design, assembly, material or workmanship.

Product Features
  • Step-Down Transformer
    The step-down transformer provides IT managers the ability to support both 120 V and 208 V output requirements. With six (6) NEMA 5-20R outlets available, users will have sufficient outlets to connect multiple 120 V devices running at 15 A and/or 20 A. If additional outlets are needed, CyberPower has a number of different Power Distribution Units (PDU) making it easy to address your specific outlet needs.
  • 6AWGHW3FT Input Power Cable Kit
    A 3 foot hardwire input power cable kit is included.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • Frequency Supported
    The OL10KSTF has the flexibility to support both 50 Hz and 60 Hz output.
  • Over Temperature Protection
    Protects the OL10KSTF from damage if the internal heat exceeds safe operating parameters.
  • Resettable Input and Output Circuit Breakers
    Convenient, resettable switches that provide protection from an input or output overload and faults.
  • Three Year Warranty
    CyberPower will repair or replace a defective product within three years of the purchase date. See warranty for details.
Specifications
Expand All
Input
Cord Length 3 ft (0.9 m)
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type Hardwire (6AWGHW3FT Power Cable Kit included)
Maximum Input Current 50A
Nominal Input Voltage 200 – 240 VAC
Output
Nominal Output Voltage 120 VAC
208 VAC
Outlet Type 6 – NEMA 5-20R
1 – Hardwire Terminal Block
Outlets – Total 7
Output Frequency 50/60 Hz (auto-sensing/configurable)
Overload Protection Circuit Breaker Protected
Step Down Thermal Dissipation 1914 BTU/hr
USB Charge Port No
VA by Input Type 10,000 (10 kVA) at 230, 240 V input
9,000 (9 kVA) at 208, 220 V input
8,000 (8 kVA) at 200 V input
Watts by Input Type 10,000 (10 kW) at 230, 240 V input
9,000 (9 kW) at 208, 220 V input
8,000 (8 kW) at 200 V input
Physical
Color Black
Form Factor Rack / Tower
Material of Construction Metal
Mounting Hardware Yes
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.31 x 8.89 x 60.96 (cm)
Physical Dimensions – (WxHxD) (in) 17.05 x 3.5 x 24 (in)
Physical Dimensions – (WxHxD) (mm) 433 x 89 x 610 (mm)
Physical Weight (kg) 54.29
Physical Weight (lb) 119.7
Dimensions – Shipping
Shipping – Weight (kg) 74.25
Shipping – Weight (lb) 163.7
Shipping Dimensions – (WxHxD) (cm) 59.94 x 33.02 x 89.92 (cm)
Shipping Dimensions – (WxHxD) (in) 23.6 x 13.0 x 35.4 (in)
Shipping Dimensions – (WxHxD) (mm) 599.44 x 330.2 x 899.16 (mm)
Environmental
Audible noise at 1m from surface of unit 58 dBA
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature -4 – 113 °F (-20 – 45 °C)
Compatibility
UPS Models OL8000RT3U, OL8000RT3UPDU, OL8KRT3UHW, OL8KRT, OL8KRTHW, OL8KRTMB, OL10000RT3U, OL10000RT3UPDU, OL10KRT3HW, OL10KRT, OL10KRTHW, OL10KRTMB,
Certifications
Environmental RoHS Compliant
Safety UL1778 5th Ed.
CSA C22.2 No.107.3-05
Warranty
Extended Warranty Option WEXT5YR-ACC2C
Product Warranty 3 Year Limited Warranty
Downloads

OL10KSTF

719 KB

OL10KSTF

5.48 MB
63 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

TECHNICAL SUPPORT
Please contact our Tech Support department with installation, troubleshooting, or general product questions.
Hours of operation: Monday – Friday 7:00am – 6:00pm CST
Contact Tech Support: Submit Ticket Now

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 OL10KRTHD 10000 VA10000 WRack / TowerSine Wave4 - NEMA L6-20R,2 - NEMA L6-30R,1 - Hardwire Terminal Block $9,999.95
 OL5KRTHDL 5000 VA5000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $7,800.00
 OL6KRTHDL 6000 VA6000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $8,500.00
 OL8KRTHD 8000 VA8000 WRack / TowerSine Wave4 - NEMA L6-20R,2 - NEMA L6-30R,1 - Hardwire Terminal Block $8,599.95
 OL1500RTXL2UN 1500 VA1350 WRack / TowerSine Wave8 - NEMA 5-15R $1,659.00
 OL1500RTXL2U 1500 VA1350 WRack / TowerSine Wave8 - NEMA 5-15R $1,409.00
 OL2200RTXL2U 2200 VA1800 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-20R $1,959.00
 OL3000RTXL2UN 3000 VA2700 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-30R $2,879.00
 OL2200RTXL2UN 2200 VA1800 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-20R $2,219.00
 OL3000RTXL2U 3000 VA2700 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-30R $2,619.00
 OL5KRTHD 5000 VA5000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $5,549.00
 OL6KRTHD 6000 VA6000 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $6,729.00
 OL1000RTXL2U 1000 VA900 WRack / TowerSine Wave8 - NEMA 5-15R $1,039.00
 OL1000RTXL2UN 1000 VA900 WRack / TowerSine Wave8 - NEMA 5-15R $1,339.00
 OL3000RTXL2UHVN 3000 VA2700 WRack / TowerSine Wave2 - NEMA L6-20R,1 - NEMA L6-30R $3,059.00
 OL6KRT 6000 VA5400 WRack / TowerSine Wave2 - NEMA L6-20R,2 - NEMA L6-30R $5,039.00
 OL8KRT 8000 VA8000 WRack / TowerSine Wave3 - NEMA L6-30R,1 - Hardwire Terminal Block $6,759.00
 OL10KRT 10000 VA10000 WRack / TowerSine Wave3 - NEMA L6-30R,1 - Hardwire Terminal Block $8,169.00
 OL6KSTF 6000 VA6000 WRack / Tower6 - NEMA 5-20R,1 - Hardwire Terminal Block $1,449.00
 OL10KSTF Rack / Tower6 - NEMA 5-20R,1 - Hardwire Terminal Block $1,759.00
 OL5KSTF 5000 VA5000 WRackmount12 - NEMA 5-20R $1,089.00
 OL6KRTHW 6000 VA6000 WRack / TowerSine Wave1 - Hardwire Terminal Block $4,719.00
 OL8K10KRT3UTF $1,759.00
Runtime