OL6KSTF


Hardware
  • Step-down transformer: 6,000 VA / 6,000 W
  • Output: 120 V, 208 V, 50/60 Hz
  • Power conversion: 208 V from utility, UPS, or generator to 120 V output
  • Plug type & cord: 6 ft NEMA L6-30P power cord
  • Outlets: (6) NEMA 5-20R, (1) Hardwire Terminal Block
  • Form factor: 2U Rack/Tower convertible
  • Overload protection: Output circuit breakers
  • Over temperature protection: Yes
  • Warranty: Three year
MSRP  $1,100.00
NEW! Check Prices at your favorite retailers or resellers
How to Buy Need a solution? Use How to Buy!

Product Description

OL6KSTF | Hardware
Converts 208V input voltage originating from utility power, a UPS, or a generator to 120V output

Product Overview


The CyberPower Smart App Online OL6KSTF rack/tower step-down isolation transformer converts 200 V to 240 V input voltage originating from utility power, a UPS, or a generator to 120 V output.

The OL6KSTF has a capacity of 6,000 VA / 6,000 Watts. It features six (6) NEMA 5-20R receptacles that can support output to NEMA 5-15P and 5-20P plug power cords. A hardwire output terminal block provides a means to connect to an electrical subpanel.

The included 6-foot cord (NEMA L6-30P plug to ROJ) connects the OL6KSTF to input power. Over temperature protection safeguards your OL6KSTF from damage if the internal heat exceeds safe operating parameters.

A Three-Year Warranty ensures that this extended battery module has passed our highest quality standards in design, assembly, material or workmanship.

  • Step-Down Transformer
    The step-down transformer provides IT managers the ability to support both 120 V and 208 V output requirements. With six (6) NEMA 5-20R outlets available, users will have sufficient outlets to connect multiple 120 V devices running at 15 A and/or 20 A. If additional outlets are needed, CyberPower has a number of different Power Distribution Units (PDU) making it easy to address your specific outlet needs.
  • NEMA L6-30P Plug
    A 6 foot, 3 wire, power cord with a NEMA L6-30P plug to ROJ (removed outer jacket) is included.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • Frequency Supported
    The OL6KSTF has the flexibility to support both 50 Hz and 60 Hz output.
  • Over Temperature Protection
    Protects the OL6KSTF from damage if the internal heat exceeds safe operating parameters.
  • Resettable Input and Output Circuit Breakers
    Convenient, resettable switches that provide protection from an input or output overload and faults.
  • Three Year Warranty
    CyberPower will repair or replace a defective product within three years of the purchase date. See warranty for details.
What’s In The Box

OL6KSTF 2U 6,000 VA Step-down and Isolation Transformer, 6 ft NEMA L6-30 locking male plug to 3-wire ROJ (remove outer jacket) power cable (L630PHW6FT), 2x Terminal block cable glands, Left & right rackmount rails, Left & right hanging brackets, Input/output terminal block cover, Quick Start Guide, Registration Card, 2U rack mount ears (tower stands), Tower installation tie plate, 8x M5X7L black flat head screws, 12x M5X12L black pan head screws, 6x M5X6L silver pan head screws, 8x Plastic washers, 12x Screw hole dust covers, 12x Rubber pads, Safety Instruction Card


WARNING:

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

OL6KSTF | Hardware
Converts 208V input voltage originating from utility power, a UPS, or a generator to 120V output
General
Type Step-Down Transformer
Over Temperature Protection Yes
Input
Nominal Voltage 200 V to 240 V
Frequency 50/60 Hz
Current Rating 30 A
Plug Type Hardwire (NEMA L6-30P power cord included)
Cord Length (ft) 6
Output
VA 6,000 (6 kVA)
Watts 6,000 (6 kW)
Nominal Voltage 120 V, 208 V
Frequency 50/60 Hz
Outlets – Total 7
Outlet Type (6) NEMA 5-20R, (1) Hardwire Terminal Block
Overload Protection Circuit Breaker Protected
Physical
Form Factor Rack / Tower Convertible
Enclosure Construction Steel
Rack Mounting Hardware Included
Physical Dimensions
Dimensions (WxHxD, in) 17.05 x 3.5 x 24
Dimensions (WxHxD, mm) 433 x 88 x 600
Weight (lb) 95.5
Weight (kg) 43.4
Rack Units 2U
Shipping Dimensions
Dimensions (WxHxD, in) 23.6 x 13 x 35.4
Dimensions (WxHxD, mm) 600 x 330 x 900
Weight (lb) 128.19
Weight (kg) 58
Environmental
Operating Temperature 32°F to 104°F (0°C to 40°C)
Operating Humidity 0% to 90% (non-condensing)
Operating Elevation 0 ft to 10,000 ft (0 m to 3,000 m)
Storage Temperature -4 °F to 113 °F (-20 °C to 45 °C)
Storage Relative Humidity 0% to 95% (non-condensing)
Storage Elevation 0 ft to 50,000 ft (0 to 15,000 m)
Thermal Dissipation (100% Load) 1379 BTU/h
Audible noise at 1M from surface of unit 58 dBA
Compatibility
UPS Models OL3000RTXL2UHV
OL3000RTXL2UHV
OL5KRTHD
OL6000RT3UPDU
OL6KRT
OL6KRT3UHW
OL6KRTHD
OL6KRTHW
OL6KRTMB
OL8000RT3U
OL8000RT3UPDU
OL8KRT3UHW
OL8KRTHW
OL8KRTMB
OL10000RT3U
OL10000RT3UPDU
OL10KRT3HW
OL10KRTHW
OL10KRTMB
Certifications
Safety UL 1778 5th Ed.
CSA C22.2 NO.107.3-05
Environmental RoHS Compliant
WARRANTY
Extended 2-Year Warranty Optional WEXT5YR-ACC2C
Product Warranty 3 Years Limited
OL6KSTF | Hardware
Converts 208V input voltage originating from utility power, a UPS, or a generator to 120V output
OL6KSTF | Hardware
Converts 208V input voltage originating from utility power, a UPS, or a generator to 120V output
OL6KSTF | Hardware
Converts 208V input voltage originating from utility power, a UPS, or a generator to 120V output
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

TECHNICAL SUPPORT
Please contact our Tech Support department with installation, troubleshooting, or general product questions.
Hours of operation: Monday – Friday 7:00am – 6:00pm CST
Contact Tech Support: Submit Ticket Now

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
Visit our support page

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

OL6KSTF | Hardware
Converts 208V input voltage originating from utility power, a UPS, or a generator to 120V output
 Model Description MSRP
 CP2RAIL02 Mounting Hardware $75.00
 RMCARD205 Remote Network Management Card $269.00
 RMCARD305 Remote Network Management Card $269.00
 RELAYIO500 Network Management $224.00
 RELAYIO600 Network Management $269.00
 ENVIROSENSOR Sensor $145.00
 DOORSENSOR Door Alarm $43.00
 OL6KSTF Transformer $1,100.00
 OL8K10KRT3UTF Transformer $1,759.00
 OL10KSTF Transformer $1,339.00
 6AWGHW3FT Power Cable $170.00
 10AWGHW3FT Power Cable $72.00
 L630PHW6FT Power Cable $98.00
 4POSTRAIL 4 Post Rail Kit $69.95
 1UBRKT Stand Mounts $16.25
 RMCARD205TAA Remote Network Management Card $229.00
OL6KSTF | Hardware
Converts 208V input voltage originating from utility power, a UPS, or a generator to 120V output