OR1500LCDRM2U_L-HP

OR1500LCDRM2U


Smart App LCD UPS Series

DISCONTINUED

  • Capacity: 1500 VA / 900 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 10%
  • Plug type & cord: NEMA 5-15P, 10 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication: USB, Serial, SNMP
  • Management software: PowerPanel® Business Edition
  • Remote management: Yes
  • ENERGY STAR® qualified: Yes
  • Warranty: 3 year

Product Description

OR1500LCDRM2U | Smart App LCD UPS Series
Protect department and workgroup servers, workstations, network devices, and telecom equipment

Product Overview


A rack/tower UPS with line interactive topology, the CyberPower Smart App LCD OR1500LCDRM2U provides battery backup (using simulated sine wave output) and surge protection for department servers, workgroup servers, workstations, network devices, and telecom installations without active PFC power supplies. The OR1500LCDRM2U uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The OR1500LCDRM2U comes with a three-year warranty and a $300,000 Connected Equipment Guarantee.

  • Data Line Protection
    Prevents power surges that travel through telephone, coaxial, and Ethernet lines from causing damage to electronics.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Line Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)
    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • GreenPower UPS™ Bypass
    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Multifunction LCD Screen
    Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime.
  • PowerPanel® Business Edition Software
    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available. See the Resources tab.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
What’s In The Box

UPS System, User Manual, Rackmount Brackets x 2, Vertical Stands x 2, Telephone Cable, PowerPanel Business Edition Software CD, Serial Interface Cable (DB-9), USB A+B Type Cable, Warranty Registration Card

OR1500LCDRM2U | Smart App LCD UPS Series
Protect department and workgroup servers, workstations, network devices, and telecom equipment
General
UPS Topology Line Interactive
Energy Saving GreenPower UPS™ Bypass
ENERGY STAR® Qualified Yes
Input
Voltage 90 – 140 VAC
Frequency Range 47 – 63 Hz
Plug Type NEMA 5-15P
Plug Style Straight
Cord Length 10 ft
Output
VA 1,500 VA
Watts 900 W
Automatic Voltage Regulation Yes
On Battery Voltage 120 VAC ± 10%
On Battery Frequency 60 Hz ± 1%
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
Outlets – Battery & Surge Protected 8
Overload Protection Internal Circuitry Limiting
Circuit Breaker
Transfer Time 4 ms
Battery
Runtime at Half Load 18 minutes
Runtime at Full Load 6 minutes
Battery Type Sealed Lead-Acid
Battery Size 12V/7Ah
Replacement Battery RB1270X4
Battery Quantity 4
User Replaceable Yes
Typical Recharge Time 8 hours
Surge Protection & Filtering
Surge Suppression 1,840 J
Maximum Surge Current 13,000 A
Phone RJ11 / Ethernet RJ45 1-In, 1-Out (Combo)
Coax Protection RG6 1-In, 1-Out
Management & Communications
Multifunction LCD Panel Displays:
Current/Load Level
Runtime
Battery Level
AVR In Use
Battery In Use
Input Voltage
Output Voltage
Output Frequency
Overload
Wiring Fault
Silent Mode
HID Compliant USB Port Yes
Serial Port Yes (2x)
Audible Alarms On Battery
Low Battery
Overload
Software PowerPanel® Business Edition
SNMP / HTTP Remote Monitoring Yes, with optional RMCARD202, RMCARD203 or RMCARD205
Cable Management None
Physical
Rack Size 2U
Form Factor Rack/Tower
Dimensions – W×H×D (in) 17.25 × 3.5 × 15.75 inches
Weight (lbs) 52.0 lbs
Environmental
Operating Temperature 32 – 95 °F (0 – 35 °C)
Operating Humidity 0 – 95% (non-condensing)
Certifications
Safety UL1778
cUL 107.1
FCC DOC Class B
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $300,000
OR1500LCDRM2U | Smart App LCD UPS Series
Protect department and workgroup servers, workstations, network devices, and telecom equipment
Efficient Remote Management

The Smart App Series offers full-featured network UPS management capabilities with the PowerPanel® Business Edition software and an optional SNMP network management card. These remote management tools enable centralized power management, monitoring, control, and configuration. They also provide for safe shutdown of connected servers, workstations, and other devices via a standard Web browser or network management system (NMS).

Safe Shutdown

The PowerPanel® Business Edition software, included with every Smart App Sinewave UPS, enables an administrator to remotely manage each aspect of the UPS and facilitate the orderly automatic shutdown of connected equipment in the event of an extended power outage. This software also provides comprehensive network power management for corporate servers and critical workstations supported by the UPS, such as application/operating system shutdown, event logging, reporting, alerts and notifications.

Programmable Outlet Control

Smart App UPS systems allow programming of critical outlets and non-critical outlets, giving administrators the ability to prioritize outlets and increase battery backup runtimes for the most critical equipment during extended power outages. Programmable outlet control also gives an administrator the option to delay-start non-critical outlets, permitting the internal batteries to fully recharge more quickly. This feature is vital to data centers where seamless, uninterrupted equipment bootup is a necessity.


GreenPower UPS Technology

GreenPower UPS™ Technology from CyberPower consists of three different energy-saving designs that improve operating efficiency, reduce heat generation, and consume less power than conventional UPS models.

ECO Mode: Our ECO Mode is a form of bypass technology that can be switched on full time, set for noncritical times (such as nights and weekends), or switched off. This flexibility can help conserve power and save money.

Bypass Design: Our patented bypass design allows current to bypass the transformer and automatic voltage regulation (AVR) when utility power is normal, thus reducing energy consumption and associated costs. Because utility power functions normally most of the time, the bypass design allows for substantial energy savings. This technology also reduces heat generation, an important factor in decreasing operating costs.

High-Efficiency Design: significantly decreases power consumption to create an ultra-efficient backup battery for home and office use.


Automatic Voltage Regulation

Automatic Voltage Regulation (AVR) in line interactive UPS systems stabilizes the incoming AC signal to maintain output power at a nominal 120 volts by controlling high and low voltages without resorting to battery power. This significantly increases battery life and lessens the likelihood of data loss, memory freezes, and system crashes.

How AVR Works in a Line Interactive UPS

A line interactive UPS includes an AVR autotransformer—a special type of transformer designed to switch between powered coils of wire in response to variances in utility power input, thereby increasing or decreasing the magnetic field and the resulting output voltage to connected equipment.

This type of UPS tolerates undervoltage brownouts and overvoltage surges without consuming backup battery power by automatically selecting different power taps on the AVR autotransformer. During normal operation, incoming AC power bypasses the autotransformer (where voltage highs and lows are controlled) while also charging the battery. When the incoming voltage falls below the AVR range, the UPS switches to battery backup, and the DC-AC inverter circuitry is engaged. Power will continue to be supplied by the battery-inverter circuit until incoming voltage returns to the range manageable by the AVR.


OR1500LCDRM2U | Smart App LCD UPS Series
Protect department and workgroup servers, workstations, network devices, and telecom equipment

Shutdown software supports 32-bit and 64-bit versions of Windows

Shutdown software supports VMWARE vSphere, ESXi 4.1 and later

Shutdown software supports VMWARE vSphere, ESXi 4.1 and later

Shutdown software supports most Mac OS systems 10.5+

Shutdown software supports 32-bit versions of most Linux builds.

Shutdown software supports 64-bit versions of most Linux builds.

OR1500LCDRM2U | Smart App LCD UPS Series
Protect department and workgroup servers, workstations, network devices, and telecom equipment

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
tech@cpsww.com

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

OR1500LCDRM2U | Smart App LCD UPS Series
Protect department and workgroup servers, workstations, network devices, and telecom equipment
 Model Output VAOutput WattsOutletsForm FactorWaveform MSRP
 OR500LCDRM1U 500 VA300 W6 x NEMA 5-15RRackmountSimulated Sine Wave $175.00
 OR700LCDRM1U 700 VA400 W6 x NEMA 5-15RRackmountSimulated Sine Wave $225.00
 OR1000LCDRM1U 1000 VA600 W6 x NEMA 5-15RRackmountSimulated Sine Wave $369.00
 OR1500LCDRM1U 1500 VA900 W6 x NEMA 5-15RRackmountSimulated Sine Wave $439.00
 OR1500LCDRT2U 1500 VA900 W8 x NEMA 5-15RRack/TowerSimulated Sine Wave $399.00
 OR2200LCDRT2U 2200 VA1320 W8 x NEMA 5-20RRack/TowerSimulated Sine Wave $479.00
 OR1500LCDRTXL2U 1500 VA1125 W8 x NEMA 5-15RRack/TowerSimulated Sine Wave $499.00
 OR2200LCDRTXL2U 2190 VA1650 W8 x NEMA 5-20RRack/TowerSimulated Sine Wave $649.00
 CPS1500AVR 1500 VA950 W6 x NEMA 5-15RRack/TowerSimulated Sine Wave $379.95
OR1500LCDRM2U | Smart App LCD UPS Series
Protect department and workgroup servers, workstations, network devices, and telecom equipment