UPS Systems - Smart App LCD

OR1500LCDRTXL2U

$929.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 1500 VA / 1125 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 10 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication: USB, Serial, SNMP, EPO
  • Management software: PowerPanel® Business Edition
  • Remote management: Yes
  • Warranty: 3 year
Overview

Product Overview

A rack/tower UPS with line interactive topology, the CyberPower Smart LCD OR1500LCDRTXL2U provides battery backup (using simulated sine wave output) and surge protection for department servers, workgroup servers, workstations, network devices, and telecom installations without active PFC power supplies. The OR1500LCDRTXL2U uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The OR1500LCDRTXL2U comes with a three-year warranty and a $300,000 Connected Equipment Guarantee.

Product Features
  • Data Line Protection
    Prevents power surges that travel through telephone, coaxial, and Ethernet lines from causing damage to electronics.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Line Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)
    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • GreenPower UPS™ Bypass Design
    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Rotatable Multifunction LCD Panel
    Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime. The rotatable panel is easily readable whether the UPS is rack mounted or standing as a tower.
  • PowerPanel® Business Edition Software
    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available here.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS unit, User Manual, Rack mount brackets, Stands, Telephone cable, Emergency Power Off cable, PowerPanel® Business Software CD, Serial Cables, USB A+B Type Cable, Warranty Registration Card

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ Bypass Technology
UPS Topology Line Interactive
Battery
Battery Quantity 4
Battery Size 12 V / 7 Ah
Battery Type Sealed Lead-Acid Battery
Extended Battery Module BP48VP2U02
BP48V75ART2U
Replacement Battery Cartridge RB1270X4B
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 7 min
Runtime at Half Load 18 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Circuit Breaker 15 A
Cord Length 10 ft (3.0 m)
Input Frequency Range 47 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Nominal Input Voltage 120 VAC
Plug Style Straight
Output
Automatic Voltage Regulation Single Boost
On AC WaveForm Sine Wave
On Battery Frequency 60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 8
Outlets – Total 8
Output Power Factor 0.8
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 1500 VA
Watts 1125 W
Surge Protection & Filtering
Coax Protection RG6 1 in
1 out
EMI/RFI Filtration Yes
Network Protection RJ45 1-in / 1-Out (10/100/1000)
Surge Suppression (Joules) 1840 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On
Wiring Fault
Management Cable USB Cable
Serial Cable (2)
SNMP / HTTP Remote Monitoring Yes – with optional RMCARD205
Serial Port 1 Serial
1 Dry Contact
Software (Free Download) PowerPanel® Business
Physical
Color Black
Form Factor Rack / Tower
Material of Construction Metal
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.18 x 8.89 x 47.75 (cm)
Physical Dimensions – (WxHxD) (in) 17 x 3.5 x 18.8 (in)
Physical Dimensions – (WxHxD) (mm) 432 x 89 x 478 (mm)
Physical Weight (kg) 26.99
Physical Weight (lb) 59.5
Dimensions – Shipping
Shipping – Weight (kg) 35.38
Shipping – Weight (lb) 78.00
Shipping Dimensions – (WxHxD) (cm) 55.25 x 26.67 x 60.33 (cm)
Shipping Dimensions – (WxHxD) (in) 21.75 x 10.5 x 23.75 (in)
Shipping Dimensions – (WxHxD) (mm) 552.45 x 266.7 x 603.25 (mm)
Environmental
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL 107.3
FCC DOC Class B
Warranty
CEG Amount $300000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U4A
Product Warranty 3 Year Limited Warranty
Downloads

OR1500LCDRTXL2U DS

279.4KB

OR1500LCDRTXL2U UM

772.8KB

OR1500LCDRTXL2U WS

62.9KB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.12.0

179.1 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.12.0

159.3 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.12.0

1.7 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.12.0

1.73 GB
177.8 MB

PowerPanel Business Management | Mac | .dmg | v4.12.0

159.6 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.12.0

185.3 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.12.0

165.83 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.12.0

182.6 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.12.0

163.1 MB
Support
Are the rackmount ears strong enough to hold up my rackmounted UPS? Does it also need to have rear supports?

The front-mount rackmount ears are specifically designed and tested to hold up their own weight in both a two-post and four-post rack enclosure. Rear supports are not needed, but users can install them if they wish.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 OR700LCDRM1U 700 VA400 WRackmountSimulated Sine Wave6 - NEMA 5-15R $359.95
 OR500LCDRM1U 500 VA300 WRackmountSimulated Sine Wave6 - NEMA 5-15R $239.95
 OR1500LCDRT2U 1500 VA900 WRack / TowerSimulated Sine Wave8 - NEMA 5-15R $629.95
 OR1500LCDRM1U 1500 VA900 WRackmountSimulated Sine Wave6 - NEMA 5-15R $699.95
 OR2200LCDRT2U 2000 VA1320 WRack / TowerSimulated Sine Wave8 - NEMA 5-20R $764.95
 OR1000LCDRM1U 1000 VA600 WRackmountSimulated Sine Wave6 - NEMA 5-15R $579.95
 OR1500LCDRTXL2U 1500 VA1125 WRack / TowerSimulated Sine Wave8 - NEMA 5-15R $929.95
 OR2200LCDRTXL2U 2100 VA1650 WRack / TowerSimulated Sine Wave8 - NEMA 5-20R $1,039.95
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.
 array:2 [
  0 => WP_Post {#7021
    +ID: 27459
    +post_author: "6"
    +post_date: "2018-08-28 08:24:55"
    +post_date_gmt: "2018-08-28 13:24:55"
    +post_content: "BP48VP2U02 - BP48VP2U02| extended battery modules"
    +post_title: "BP48VP2U02"
    +post_excerpt: """
      <ul>\n
       \t<li><strong>Output: </strong>48V/70A</li>\n
       \t<li><strong>Recharge time: </strong>6 hours</li>\n
       \t<li><strong>Battery type &amp; quantity: </strong>12V/9AH (8)</li>\n
       \t<li><strong>Dimensions - W×H×D (in): </strong>17.1 × 3.4 × 19.7</li>\n
       \t<li><strong>Weight: </strong>66.2 lbs.</li>\n
       \t<li><strong>Form factor: </strong>Rack/Tower</li>\n
       \t<li><strong>Hot swappable: </strong>Yes</li>\n
       \t<li><strong>Warranty: </strong>3 year</li>\n
      </ul>
      """
    +post_status: "publish"
    +comment_status: "closed"
    +ping_status: "closed"
    +post_password: ""
    +post_name: "bp48vp2u02"
    +to_ping: ""
    +pinged: ""
    +post_modified: "2025-11-20 14:25:36"
    +post_modified_gmt: "2025-11-20 20:25:36"
    +post_content_filtered: ""
    +post_parent: 0
    +guid: "https://www.cyberpowersystems.com/?post_type=product&#038;p=27459"
    +menu_order: 133
    +post_type: "product"
    +post_mime_type: ""
    +comment_count: "0"
    +filter: "raw"
  }
  1 => WP_Post {#5897
    +ID: 563
    +post_author: "6"
    +post_date: "2016-07-21 22:06:35"
    +post_date_gmt: "2016-07-22 03:06:35"
    +post_content: "BP48V75ART2U - bp48v75art2u | extended battery modules | ups extended batteries"
    +post_title: "BP48V75ART2U"
    +post_excerpt: """
      <ul>\n
       \t<li><strong>Output: </strong>48V/45A</li>\n
       \t<li><strong>Recharge time: </strong>8 hours</li>\n
       \t<li><strong>Battery type &amp; quantity: </strong>12V/9AH (8)</li>\n
       \t<li><strong>Dimensions - W×H×D (in): </strong>17.25 × 3.5 × 19.5</li>\n
       \t<li><strong>Weight: </strong>67 lbs.</li>\n
       \t<li><strong>Form factor: </strong>Rack/Tower</li>\n
       \t<li><strong>Hot swappable: </strong>Yes</li>\n
       \t<li><strong>Warranty: </strong>3 year</li>\n
      </ul>
      """
    +post_status: "publish"
    +comment_status: "closed"
    +ping_status: "closed"
    +post_password: ""
    +post_name: "bp48v75art2u"
    +to_ping: ""
    +pinged: ""
    +post_modified: "2025-09-10 15:10:56"
    +post_modified_gmt: "2025-09-10 20:10:56"
    +post_content_filtered: ""
    +post_parent: 0
    +guid: "http://www.cyberpowersystems.com/shop/uncategorized/bp48v75art2u/"
    +menu_order: 359
    +post_type: "product"
    +post_mime_type: ""
    +comment_count: "0"
    +filter: "raw"
  }
]
Videos