PFC Sinewave

CP2000PFCRM2U

$469.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 2000VA / 1200W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 120Vac ± 5%
  • Runtime (half/full): 9 minutes / 2.2 minutes
  • Plug type & cord: NEMA 5-20P, 6 ft. cord
  • Outlet number: 8 surge + battery backup
  • Outlet types: 8 × NEMA 5-20R
  • Critical Load Outlets: 4
  • Communication: USB, SNMP
  • Data line protection: Network
  • Management software: PowerPanel® Business
  • Remote management: Yes, with optional RMCARD205
  • ENERGY STAR® certified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $500,000
Overview

Product Overview

The CP2000PFCRM2U is a PFC Sinewave rackmount UPS that provides battery backup (using sine wave output), surge protection, and EMI/RFI filtration for security systems, audio/visual equipment, and networking equipment requiring active PFC power source compatibility.

The CP2000PFCRM2U is equipped with Automatic Voltage Regulation (AVR) technology, enabling it to stabilize minor voltage fluctuations without engaging the battery, thereby extending battery life. It features an advanced multifunction control interface with a color LCD, providing real-time system status and alert notifications for at-a-glance monitoring. For enhanced system oversight, remote management and monitoring capabilities are supported via optional Remote Network Management Card or Cloud Monitoring Card integration. With a compact chassis depth of just 10.8 inches, the CP2000PFCRM2U is optimized for deployment in shallow-depth rack environments where space constraints are a critical consideration.

The CP2000PFCRM2U comes with a three-year warranty (including coverage of batteries) and a $500,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Sine Wave Output
    Delivers power that is equivalent to or exceeds the quality of utility-supplied electricity. This results in low total harmonic distortion (THD), reduced electrical noise, and superior signal integrity, ensuring compatibility with sensitive electronic equipment and optimal power quality.
  • Short Depth Rackmount
    Fits comfortably in racks as small as 14 inches in depth, which is ideal for situations where space is at a premium.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Multifunction LCD Panel with Color Display
    Displays immediate, detailed information on the UPS battery and power conditions. The color display quickly alerts users to potential problems before they can affect critical equipment and cause downtime.
  • Automatic Voltage Regulation (AVR)
    Conserves battery life by increasing the AC power and maintaining a safe voltage level without switching to battery mode.
  • Data Line Protection
    Prevents power surges that travel through Ethernet lines from causing damage to electronics.
  • Line Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • GreenPower UPS™ Bypass Design
    A patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Ultra Quiet Design
    Minimizes noise during operation for a quieter work environment.
  • PowerPanel® Business Software
    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available here.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS, USB A+B Type Cable, 4 x M5 Truss Head Screws, User’s Manual, Function Guide

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Active PFC Compatible Yes
Energy Saving GreenPower UPS™ Bypass Technology
Energy Star Certified Yes
UPS Topology Line Interactive
Battery
Battery Quantity 2
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Hot Swappable Yes
Replacement Battery Cartridge RB1290X2G
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 2.2 min
Runtime at Half Load 9.0 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-20P
Input Voltage Range 88 VAC – 144 VAC
Nominal Input Voltage 120 VAC
Plug Style Right Angle – 45° Offset
Output
Automatic Voltage Regulation Single Boost
On AC WaveForm Sine Wave
On Battery Frequency 60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Sine Wave
Outlet Type 8 – NEMA 5-20R
Outlets – Battery & Surge Protected 8
Outlets – Total 8
Outlets – Widely Spaced 0
Output Power Factor 0.6
Overload Protection Internal Circuitry Limiting
Typical Transfer Time 4 ms
Under/Over-Voltage Correction +11%
VA 2000 VA
Watts 1200 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Network Protection RJ45 1-in / 1-Out (10/100/1000)
Surge Suppression (Joules) 1500 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Fault
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Wiring Fault
Management Cable USB Cable
SNMP / HTTP Remote Monitoring Yes – with optional RMCARD205
Serial Port 1 Dry Contact
Software (Free Download) PowerPanel® Business
Physical
Color Black
Form Factor Rackmount
Material of Construction Plastic
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.31 x 8.61 x 27.41 (cm)
Physical Dimensions – (WxHxD) (in) 17.05 x 3.39 x 10.79 (in)
Physical Dimensions – (WxHxD) (mm) 433 x 86 x 274 (mm)
Physical Weight (kg) 13.01
Physical Weight (lb) 28.68
Dimensions – Shipping
Shipping – Weight (kg) 14.24
Shipping – Weight (lb) 31.39
Shipping Dimensions – (WxHxD) (cm) 52.3 x 19.0 x 37.39 (cm)
Shipping Dimensions – (WxHxD) (in) 20.59 x 7.48 x 14.72 (in)
Shipping Dimensions – (WxHxD) (mm) 522.99 x 189.99 x 373.89 (mm)
Environmental
AC Mode Thermal Dissipation 57.6 BTU/hr
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
FCC DOC Class B
Warranty
CEG Amount $500000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U2A
Product Warranty 3 Year Limited Warranty
Downloads

CP2000PFCRM2U DS

430.6KB

CP2000PFCRM2U FG

934.7KB

CP2000PFCRM2U UM

4.2MB

CP2000PFCRM2U WS

66.5KB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.12.0

185.3 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.12.0

165.83 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.12.0

182.6 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.12.0

163.1 MB
177.8 MB

PowerPanel Business Management | Mac | .dmg | v4.12.0

159.6 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.12.0

1.7 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.12.0

1.73 GB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.12.0

179.1 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.12.0

159.3 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 CP1000PFCRM1U 1000 VA600 WRackmountSine Wave6 - NEMA 5-15R $659.95
 CP1500PFCRM1U 1500 VA900 WRackmountSine Wave6 - NEMA 5-15R $769.95
 CP2000PFCRM2U 2000 VA1200 WRackmountSine Wave8 - NEMA 5-20R $469.95
 CP500PFCRM1U 500 VA300 WRackmountSine Wave6 - NEMA 5-15R $299.95
 CP700PFCRM1U 700 VA400 WRackmountSine Wave6 - NEMA 5-15R $439.95
 CP1500PFCLCD 1500 VA1000 WMini-TowerSine Wave12 - NEMA 5-15R $274.95
 OR2200PFCRT2U 2000 VA1540 WRack / TowerSine Wave2 - NEMA 5-20R,6 - NEMA 5-15R $799.95
 CP1000PFCLCD 1000 VA600 WMini-TowerSine Wave10 - NEMA 5-15R $199.95
 CP850PFCLCD 850 VA510 WMini-TowerSine Wave10 - NEMA 5-15R $189.95
 OR1500PFCRT2U 1500 VA1050 WRack / TowerSine Wave8 - NEMA 5-15R $719.95
 CP1350PFCLCD 1350 VA880 WMini-TowerSine Wave12 - NEMA 5-15R $254.95
 OR1500PFCLCD 1500 VA1050 WMini-TowerSine Wave8 - NEMA 5-15R $539.95
 OR1000PFCRT2U 1000 VA700 WRack / TowerSine Wave8 - NEMA 5-15R $629.95
 OR1000PFCLCD 1000 VA700 WMini-TowerSine Wave8 - NEMA 5-15R $449.95
 CP1500PFCRM2U 1500 VA1000 WRackmountSine Wave8 - NEMA 5-15R $399.95
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.