Replacement Batteries

RB1290X2

$105.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Number of batteries: 2
  • Battery size: 12V/9Ah
  • Battery type: Sealed lead-acid
  • Dimensions – WxHxD (in): 5.9 x 2.6 x 3.9
  • Weight (lbs): 11.79
  • Leak-proof casing: Yes
  • OEM certified: Yes
  • User Replaceable: Yes
  • Warranty: 18 months
Overview

Product Overview

The RB1290X2 UPS Replacement Battery Cartridge restores life to CyberPower UPS systems that have weak or completely depleted internal batteries. The RB1290X2 contains two 12V/9AH batteries, certified to meet or exceed original manufacturer specifications. This leak-proof, sealed lead-acid battery never requires replacement fluid. The pre-assembled cartridge installs easily into your CyberPower UPS system and is shipped with reusable packaging for delivering expired batteries to a suitable recycling center. The RB1290X2 comes with instructions, recycling information, and an eighteen-month warranty.

UPS Compatibility
BRG1350AVRLCD
BRG1500AVRLCD
LX1500GU
CP1350AVRLCD
CP1500AVRLCD
CST150XLU

Product Features
  • Sealed Lead-Acid Battery
    Supplies high surge currents, provides robust power-to-weight ratios, and is cost-effective.
  • Maintenance-Free Battery Fluid
    Never requires replacement.
  • Leak-Proof Casing
    Protects the sealed lead-acid battery and prolongs battery life.
  • Reusable Packaging
    Provides for conveniently delivering expired batteries to a recycling center. After installing the new cartridge, place the old one in the reusable packaging.
  • OEM Certified
    CyberPower batteries meet or exceed original manufacturer specifications.
  • Eighteen-Month Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within eighteen months of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Battery
Battery Quantity 2
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
User Replaceable Battery Yes
Output
USB Charge Port No
Dimensions
Physical Dimensions – (WxHxD) (cm) 14.99 x 6.6 x 9.91 (cm)
Physical Dimensions – (WxHxD) (in) 5.9 x 2.6 x 3.9 (in)
Physical Dimensions – (WxHxD) (mm) 150 x 66 x 99 (mm)
Physical Weight (kg) 5.35
Physical Weight (lb) 11.8
Dimensions – Shipping
Shipping – Weight (kg) 2.95
Shipping – Weight (lb) 6.5
Shipping Dimensions – (WxHxD) (cm) 22.56 x 15.24 x 16.51 (cm)
Shipping Dimensions – (WxHxD) (in) 8.88 x 6.0 x 6.5 (in)
Shipping Dimensions – (WxHxD) (mm) 225.55 x 152.4 x 165.1 (mm)
Contents
Package Includes Battery Kit and Installation Guide
Environmental
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Compatibility
Models BRG1350AVRLCD, BRG1500AVRLCD, CP1500PFCLCD, LX1500GU, CP1350AVRLCD, CP1500AVRLCD, CST150XLU
UPS Models BRG1350AVRLCD, BRG1500AVRLCD, CP1500PFCLCD, LX1500GU, CP1350AVRLCD, CP1500AVRLCD, CST150XLU
Warranty
Product Warranty 18 Month Limited Warranty
Feature Focus
UPS Systems and User-Replaceable Batteries

A replacement battery cartridge restores life to a CyberPower UPS system that has internal batteries which have become weak or completely depleted. These replacement batteries are certified to meet or exceed the specifications of the original equipment manufacturer (OEM).

Replacement cartridges contain leak-proof, sealed lead-acid batteries preassembled for easy installation. Each cartridge ships with reusable packaging which can be used to deliver expired batteries to a recycling center. All CyberPower batteries come with an 18-month warranty.

Features

  • OEM certified replacement battery / batteries
  • Leak-proof, sealed lead-acid battery / batteries
  • Replacement instructions
  • Recycling information
  • Reusable packaging
  • 18-month warranty

NOTE: To find the model number of a replacement battery cartridge for a CyberPower UPS, see the Specifications section in the UPS User Manual or click the Specifications tab of the Web page for the UPS.


Downloads

RB1290X2

214 KB

RB1290X2

10.9 MB
53 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Nominal VoltageNominal AmperageProducts MSRP
 RB1260X8 12 V6 AhPR2200RTXL2UAN, PR2200RTXL2UACN, PR3000RTXL2UAN, PR3000RTXL2UACN, PR2200RTXL2UHVAN, PR3000RTXL2UHVAN, BP48VP2U03, BP48VP2U04 $670.00
 RB1280X2A $114.95
 RB1280X2B 12 V9 AhCP1500PFCLCD $114.95
 RB1290 $49.95
 RB1290X6A $399.00
 RB0690X2 6 V8 AhOR700LCDRM1U $99.95
 RB1280A $47.95
 RB1290X2 $105.95
 RB1290X4F $319.95
 RB12170X2A $224.95
 RB0670X2 $79.95
 RB1290X3L $199.95
 RB1270X2A $104.95
 RB1270B $44.95
 RB1270X4F $254.95
 RB1270X2C $109.95
 RB1290X6B $399.00
 RB1280 $44.95
 RB0690X4 $174.95
 RB0670X4 $144.95
 RB1290X16 $889.95
 RB1270X10 $649.95
 RB1270X4J $249.95
 RB1270X4E $249.95
 RB1290X4C $319.95
 RB1290X4B $289.95
 RB1290X4 $279.95
 RB1290X4L $284.95
 RB1280X2D $119.95
 RB1290X4D $319.95
 RB1270X4 $239.95
 RB1270X2 $114.95
 RB1270X4A $254.95
 RB1270X4B $234.95
 RB1290X2B $124.95
 RB1290X10 $649.95
 RB12170X4 $429.95
 RB1270X2B $119.95
 RB1270X4C $274.95
 RB0690X4A $179.95
 RB1290X4H $299.95
 RB0670X4A $149.95
 RB1290X4K $284.95
 RB1270X4G $239.95
 RB1290X4J 12 V9 AhPR1500RT2U, PR1500RTXL2U, PR2000RT2U, PR2000RTXL2U, PR2200RT2U, PR2200RTXL2U, PR3000RT2U, PR3000RTXL2U, PR1500RT2UN, PR1500RTXL2UN, PR2000RT2UN, PR2000RTXL2UN, PR2200RT2UN, PR2200RTXL2UN, PR3000RT2UN, $304.95
 RB1290X4A $289.95
 RB0690X4B $179.95
 RB12120X2B $179.95
 RB0690X2A $119.95
 RB1290X3R $199.95
 RB1290X2A $119.95
 RB1290X2C $124.95
 RB1290X3B $219.95
 RB1270X2E $109.95
 RB1270X4H 12 V7 AhPR750RTXL2U, PR1000RT2U, PR1000RTXL2U, PR1000RT2UN, PR1000RT2UC, PR1000RT2UCN, PR750RTXL2UC, PR1000RTXL2UC $259.95
 RB1270X3A $164.95
 RB1250X4 12 V5 AhPR750RT2U, PR750RT2UC $224.95
 RB1260X12 $599.95
 RB1270X2D $114.95
 RB1270 $35.95
 RB12120X2A $149.95
 RB1270A $33.95
 RB1270X3PS $0.00
 RB1270X6PS $0.00
 RB1290X3PS $0.00
 RB1290X6D $399.95
 RB1290X6PS $0.00
Runtime