Showing 1–12 of 19 results
UPS Product Selector
›We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
CyberPower Basic Power Distribution Units (PDUs) provide reliable unfiltered power distribution from a UPS system, generator, or utility source to multiple devices. To ensure power availability, Basic PDUs do not include features such as surge suppression or line filtering which could interrupt the flow of power to connected equipment. The Basic PDU Series includes models in 1U and 0U options, with versatile outlet arrangements on the front and/or back. Series features include durable metal housing, horizontal/vertical mounting, switch-free design, network-grade plugs and outlets, a power cord, and a cord retention tray. Each model comes with a Lifetime Warranty.
Showing 1–12 of 19 results
CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.
© 2024 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.