Product Overview
The CyberPower BP48VP2U04 is a rack/tower convertible Extended Battery Module (EBM) that extends battery runtimes during power outages and is designed for the following Smart App Sinewave UPS systems: PR5000RTXL2UC, PR5000RTXL4UC.
This EBM takes 2U of rack space and can be installed in either a rack or tower configuration to match the UPS form factor. Battery equalization technology improves battery life, and toolless battery panel access makes battery replacement fast and simple.
With a three-year lifetime limited warranty, you can trust CyberPower’s commitment to the quality of the BP48VP2U04.
Product Features
- Extended Battery Module Expands runtime and quickly restores full backup power with Fast Charge Technology.
- Battery Equalization Technology Battery Equalization is an advanced charging process that maintains the voltages of the batteries at the same level to increase battery life.
- Fast Charge Technology Allows UPS batteries to return to full capacity more rapidly by using a built-in charger inside of each UPS or EBM.
- Toolless Battery Panel Access Makes battery replacement fast and simple. The faceplate features side latches for easy removal, and captive screws can be loosened by hand to open the battery cover.
- Hot-Swappable Batteries Eliminates power-related downtime and ensures maximum power availability. All potential UPS maintenance, including complete power module exchange, can be performed without powering down connected equipment.
- Rack/Tower Configuration Allows for horizontal rack or vertical tower installation.
- Three-Year Warranty Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Typical Applications
Compatible Products
What's In The Box
Extended Battery Module, (1) IEC C13-C14, 1 ft., (1) IEC C13-C14, 6 ft., (1) IEC C13-NEMA 5-15P, 10 ft.
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.