Hardware

OL6KRT2UTFHWIOR

DISCONTINUED
  • Step-down transformer: 6000VA / 6000W
  • Output: 120V 50/60Hz
  • Power conversion: 208V from utility, UPS, and generator to 120V Output
  • Plug type & cord: NEMA L6-30P; 6-ft. cord
  • Outlets:Hardwire Terminal Block, 6 NEMA 5-20R
  • Form factor: 2U Rack/Tower convertible
  • Over temperature protection: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower Smart App Online OL6KRT2UTFHWIOR rack/tower step-down isolation transformer converts 208V input voltage originating from utility power, a UPS, or a generator to 120V output. The included 6-foot cord (NEMA L6-30P plug to ROJ) connects the OL6KRT2UTFHWIOR to input power. Over temperature protection safeguards your OL6KRT2UTFHWIOR from damage if the internal heat exceeds safe operating parameters. The OL6KRT2UTFHWIOR has a capacity of 6,000 VA / 6,000 Watts. It features six (6) NEMA 5-20R receptacles that can support output to NEMA 5-15P and 5-20P plug power cords.

A Three-Year Warranty ensures that this device has passed our highest quality standards in design, assembly, material and workmanship.

Product Features
  • Step-Down Transformer
    The step-down transformer provides IT managers the ability to support both 120V and 208V output requirements with a single UPS solution. With six (6) NEMA 5-20R outlets available, users will have sufficient outlets to connect multiple 120V devices running at 15A and/or 20A. If additional outlets are needed, CyberPower a number of different Power Distribution Units (PDU) making it easy to address your specific outlet needs.
  • NEMA L6-30P Plug
    A 6 foot, 3 wire, power cord with a NEMA L6-30P plug to ROJ (removed outer jacket) is included.
  • Rack/Tower Versatility
    Allows for horizontal rack or vertical tower installation.
  • Frequency Supported
    The OL6KRT2UTFHWIOR has the flexibility to support both 50Hz and 60Hz output.
  • Over Temperature Protection
    Protects the OL6KRT2UTFHWIOR from damage if the internal heat exceeds safe operating parameters.
  • Resettable Input and Output Circuit Breakers
    Convenient, resettable switches that provide protection from an input or output overload and faults.
  • Three-Year Warranty
    CyberPower will repair or replace a defective product within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

2U Step-Down and Isolation Transformer, User Manual, Registration Card, Rackmount left rail, Rackmount right rail, Tie plate – 1 set, (2) 2U Rackmount ears (Stands) 1 set, Input/Output Terminal Block Cover, (8) M5 x 8L Flat Head Screws, (12) M5 x 12L Pan head screws, (8) Plastic Washers, (10) Screw hole dust covers, Cable for 6K UPS output to 6K STF input connection (Only for 6K ST), Conduits with internal wires for 8K/10K UPS output to 10K STF input connection (Only for 10K ST), (2) Cable glands

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Over Temperature Protection Yes
Input
Cord Length 6 ft (1.8 m)
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type Hardwire Terminal (NEMA L6-30P power cord included)
Input Voltage Range 200 VAC – 240 VAC
Maximum Input Current 30A
Nominal Input Voltage 200 – 240 VAC
Plug Style Hardwire Terminal (NEMA L6-30P Power Cord Included)
Output
Outlet Type 1 – Hardwire Terminal Block
6 – NEMA 5-20R
Outlets – Total 6
Output Frequency 50/60 Hz (auto-sensing/configurable)
Overload Protection Output Circuit Breakers
USB Charge Port No
VA 6000 VA
Watts 6000 W
Physical
Color Black
Form Factor Rack / Tower
Material of Construction Metal
Mounting Hardware Yes
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.18 x 8.89 x 60.96 (cm)
Physical Dimensions – (WxHxD) (in) 17 x 3.5 x 24 (in)
Physical Dimensions – (WxHxD) (mm) 432 x 89 x 610 (mm)
Physical Weight (kg) 43.32
Physical Weight (lb) 95.5
Dimensions – Shipping
Shipping Dimensions – (WxHxD) (cm) 59.06 x 33.02 x 89.97 (cm)
Shipping Dimensions – (WxHxD) (in) 23.25 x 13.0 x 35.42 (in)
Shipping Dimensions – (WxHxD) (mm) 590.55 x 330.2 x 899.67 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature -4 – 113 °F (-20 – 45 °C)
Compatibility
Models OL3000RTXL2UHV, OL6000RT3U, OL6000RT3UPDU, OL6KRT3UHW, OL8000RT3U, OL8000RT3UPDU, OL8KRT3UHW, OL10000RT3U, OL10000RT3UPDU, OL10KRT3UHW, PR5000LCDRTXL5U, PR6000LCDRTXL5U
UPS Models OL3000RTXL2UHV
OL6000RT3U
OL6000RT3UPDU
OL6KRT3UHW
OL8000RT3U
OL8000RT3UPDU
OL8KRT3UHW
OL10000RT3U
OL10000RT3UPDU
OL10KRT3UHW
PR5000LCDRTXL5U
PR6000LCDRTXL5U
Certifications
Environmental RoHS Compliant
Safety UL
cUL
CE
Warranty
Extended Warranty Option WEXT5YR-ACC2C
Product Warranty 3 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
 SNEV001 $175.00
 RMCARD400 $539.00
 RMCARD205 $439.00
 4POSTRAIL $189.00
 OL6KSTF $2,177.00
 OL10KSTF $3,200.00
 RELAYIO500 $247.00
 OL5KSTF $1,701.00
 CP2RAIL02 $203.00
 RWCCARD100 $98.00
 1UBRKT $16.25
 2POSTKIT $257.00
 PARLCARD306 $164.00
 RCCARD100 $93.99
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.